패키징 정보
패키지 | 핀 CFP (W) | 16 |
작동 온도 범위(°C) -55 to 125 |
패키지 수량 | 캐리어 25 | TUBE |
SN55LVCP22A-SP의 주요 특징
- QML class V, RHA, SMD 5962-11242
- Radiation performance
- RHA to 100 krad(Si)
- ELDRS free to 100 krad(Si)
- SEL immune to LET = 75 MeV⋅cm2/mg
- SEE characterized to LET = 75 MeV⋅cm2/mg
- High-speed (up to 1000 Mbps)
- Low-jitter fully differential data path
- 50 ps (typ), of peak-to-peak jitter with PRBS = 223–1 pattern
- Less than 227 mW (typ), 313 mW (max) total power dissipation
- Output (channel-to-channel) skew is 80 ps (typ)
- Configurable as 2:1 mux, 1:2 demux, repeater or 1:2 signal splitter
- Inputs accept LVDS, LVPECL, and CML signals
- Fast switch time of 1.7 ns (typ)
- Fast propagation delay of 0.65 ns (typ)
- Inter-operates with TIA/EIA-644-A LVDS standard
- Supports defense, aerospace, and medical applications:
- Controlled baseline
- One assembly/test site and one fabrication site
- Extended product life cycle and extended product-change notification
- Product traceability
SN55LVCP22A-SP에 대한 설명
The SN55LVCP22A-SP is a 2×2 crosspoint switch providing greater than 1000 Mbps operation for each path. The dual channels incorporate wide common-mode (0 V to 4 V) receivers, allowing for the receipt of LVDS, LVPECL, and CML signals. The dual outputs are LVDS drivers to provide low-power, low-EMI, high-speed operation. The SN55LVCP22A-SP provides a single device supporting 2:2 buffering (repeating), 1:2 splitting, 2:1 multiplexing, 2×2 switching, and LVPECL/CML to LVDS level translation on each channel. The flexible operation of the SN55LVCP22A-SP provides a single device to support the redundant serial bus transmission needs (working and protection switching cards) of fault-tolerant switch systems found in optical networking, wireless infrastructure, and data communications systems.
The SN55LVCP22A-SP uses a fully differential data path to ensure low-noise generation, fast switching times, low pulse width distortion, and low jitter. Output channel-to- channel skew is 80 ps (typ) to ensure accurate alignment of outputs in all applications.