패키징 정보
패키지 | 핀 TSSOP (PW) | 14 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 2,000 | LARGE T&R |
SN74AHC08Q-Q1의 주요 특징
- Qualified for automotive applications
- Operating range 2V to 5.5V VCC
- EPIC™ (Enhanced-Performance Implanted CMOS) process
- Latch-up performance exceeds 250 mA per JESD 17
SN74AHC08Q-Q1에 대한 설명
This device is a quadruple 2-input positive-AND gate that performs the Boolean function Y + A • B or Y = A + B in positive logic.