패키징 정보
패키지 | 핀 SOT-SC70 (DCK) | 5 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 250 | SMALL T&R |
SN74AHC1G02의 주요 특징
- Operating Range of 2 V to 5.5 V
- Max tpd of 6.5 ns at 5 V
- Low Power Consumption, 10-µA Max ICC
- ±8-mA Output Drive at 5 V
- Schmitt Trigger Action at All Inputs Makes the Circuit Tolerant for Slower Input Rise and Fall Time
SN74AHC1G02에 대한 설명
This device contains a single 2-input NOR gate that performs the Boolean function Y = A × B or Y = A + B in positive logic.