패키징 정보
패키지 | 핀 SOT-SC70 (DCK) | 5 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 3,000 | LARGE T&R |
SN74AHC1G86의 주요 특징
- Operating range of 2V to 5.5V
- Max tpd of 8ns at 5V
- Low power consumption, 10µA max ICC
- ±8mA output drive at 5V
- Schmitt-trigger action at all inputs makes the circuit tolerant for slower input rise and fall time
- Latch-up performance exceeds 250mA per JESD 17
SN74AHC1G86에 대한 설명
The SN74AHC1G86 is a single 2-input exclusive-OR gate. The device performs the Boolean function Y = A × B or Y = AB + A B in positive logic.