패키징 정보
패키지 | 핀 TSSOP (PW) | 14 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 2,000 | LARGE T&R |
SN74AHC32의 주요 특징
- Operating range 2V to 5.5V VCC
- Low power consumption, 10µA maximum ICC
- ±8mA output drive at 5V
- Latch-up performance exceeds 250mAper JESD 17
SN74AHC32에 대한 설명
The SNx4AHC32 devices are quadruple 2-input positive-OR gates. These devices perform the Boolean function Y = A × B or Y = A + B in positive logic.