패키징 정보
패키지 | 핀 SOT-SC70 (DCK) | 5 |
작동 온도 범위(°C) -40 to 85 |
패키지 수량 | 캐리어 250 | SMALL T&R |
SN74AHCT1G02의 주요 특징
- Operating range of 4.5 V to 5.5 V
- eMax tpd of 6.5 ns at 5 V
- Low power consumption, 10-µA max ICC
- ± 8-mA output drive at 5 V
- Inputs are TTL-voltage compatible
- Latch-up performance exceeds 250 mA per JESD 17
SN74AHCT1G02에 대한 설명
This device contains a single 2-input NOR gate that performs the Boolean function Y = A × B or Y = A + B positive logic.