패키징 정보
패키지 | 핀 TSSOP (PW) | 14 |
작동 온도 범위(°C) -40 to 85 |
패키지 수량 | 캐리어 90 | TUBE |
SN74HC132의 주요 특징
- Buffered inputs
- Wide operating temperature range: –40°C to +85°C
- Supports fanout up to 10 LSTTL loads
- Significant power reduction compared to LSTTL logic ICs
SN74HC132에 대한 설명
This device contains four independent 2-input NAND gates. Each gate performs the Boolean function Y = A ● B in positive logic.