패키징 정보
패키지 | 핀 SOP (NS) | 14 |
작동 온도 범위(°C) -40 to 85 |
패키지 수량 | 캐리어 2,000 | LARGE T&R |
SN74HC266의 주요 특징
- Wide Operating Voltage Range: 2 V to 6 V
- Outputs Can Drive Up To 10 LSTTL Loads
- Low Power Consumption, 20-µA Maximum ICC
- Typical tpd = 8 ns at 5 V
- ±4-mA Output Drive at 5 V
- Low Input Current of 1 µA
SN74HC266에 대한 설명
This device contains four independent 2-input XNOR Gates with open-drain outputs. Each gate performs the Boolean function Y = A ⊕ B in positive logic.