패키징 정보
| 패키지 | 핀 TSSOP (PW) | 16 |
| 작동 온도 범위(°C) -40 to 125 |
| 패키지 수량 | 캐리어 2,000 | LARGE T&R |
SN74HCS367의 주요 특징
- Wide operating voltage range: 2V to 6V
- Schmitt-trigger inputs allow for slow or noisy input signals
- Low power consumption
- Typical ICC of 100nA
- Typical input leakage current of ±100nA
- ±7.8mA output drive at 6V
- Extended ambient temperature range: –40°C to +125°C, TA
SN74HCS367에 대한 설명
The SN74HCS367 is a hex buffer with 3-state outputs and Schmitt-trigger inputs. The device is configured into two banks, one with four drivers and one with two drivers, each controlled by its own output enable pin.