패키징 정보
| 패키지 | 핀 SOIC (D) | 14 |
| 작동 온도 범위(°C) 0 to 70 |
| 패키지 수량 | 캐리어 50 | TUBE |
SN74LS08의 주요 특징
- Package Options Include Plastic “Small Outline" Packages, Ceramic Chip Carriers and Flat Packages, and Plastic and Ceramic DIPs
- Dependable Texas Instruments Quality and Reliability
SN74LS08에 대한 설명
These devices contain four independent 2-input AND gates.
The SN5408, SN54LS08, and SN54S08 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN7408, SN74LS08 and SN74S08 are characterized for operation from 0° to 70°C.