패키징 정보
패키지 | 핀 TSSOP (PW) | 14 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 2,000 | LARGE T&R |
SN74LVC02A-Q1의 주요 특징
- Qualified for automotive applications
- ESD protection exceeds 2000V per MIL-STD-883, Method 3015
- Inputs accept voltages to 5.5V
SN74LVC02A-Q1에 대한 설명
The quadruple 2-input positive-NOR gate is designed for 2.7V to 3.6V VCC operation.
The SN74LVC02A-Q1 performs the Boolean function Y = A + B or Y = A • B in positive logic.
Inputs can be driven from either 3.3V or 5V devices. This feature allows the use of this device as a translator in a mixed 3.3V/5V system environment.