패키징 정보
패키지 | 핀 TSSOP (PW) | 8 |
작동 온도 범위(°C) -40 to 85 |
패키지 수량 | 캐리어 150 | TUBE |
TIR1000의 주요 특징
- Adds Infrared (IR) Port to Universal Asynchronous
Receiver Transmitter (UART) - Compatible With Infrared Data Association
(IrDA™) and Hewlett Packard Serial Infrared
(HPSIR) - Provides 1200-bps to 115-kbps Data Rate
- Operates from 2.7 V to 5.5 V
- Provides Simple Interface With UART
- Decodes Negative or Positive Pulses
- Available in Two 8-Terminal Plastic Small Outline
Packages (PSOP)- PS Package Has Slightly Larger Dimensions
Than PW Package
- PS Package Has Slightly Larger Dimensions
TIR1000에 대한 설명
The TIR1000x serial infrared (SIR) encoder and decoder is a CMOS device that encodes and decodes bit data in conformance with the IrDA specification.
A transceiver device is needed to interface to the photo-sensitive diode (PIN) and the light emitting diode (LED). A UART is needed to interface to the serial data lines.