38-pin (DA) package image

TMS320F28020DAT 활성

C2000™ 32비트 MCU - 40 MHz, 32KB 플래시, 8PWM

가격

수량 가격
+

품질 정보

등급 Catalog
RoHS
REACH
납 마감/볼 재질 NIPDAU
MSL 등급/피크 리플로우 Level-2-260C-1 YEAR
품질, 신뢰성
및 패키징 정보

포함된 정보:

  • RoHS
  • REACH
  • 디바이스 마킹
  • 납 마감/볼 재질
  • MSL 등급/피크 리플로우
  • MTBF/FIT 예측
  • 물질 성분
  • 인증 요약
  • 지속적인 신뢰성 모니터링
보기 또는 다운로드
추가 제조 정보

포함된 정보:

  • 팹 위치
  • 조립 위치
보기

수출 분류

*참조 목적

  • US ECCN: 3A991A2

패키징 정보

패키지 | 핀 TSSOP (DA) | 38
작동 온도 범위(°C) -40 to 105
패키지 수량 | 캐리어 40 | TUBE

TMS320F28020의 주요 특징

  • High-efficiency 32-bit CPU (TMS320C28x)
    • 60 MHz (16.67-ns cycle time)
    • 50 MHz (20-ns cycle time)
    • 40 MHz (25-ns cycle time)
    • 16 × 16 and 32 × 32 MAC operations
    • 16 × 16 dual MAC
    • Harvard bus architecture
    • Atomic operations
    • Fast interrupt response and processing
    • Unified memory programming model
    • Code-efficient (in C/C++ and Assembly)
  • Endianness: Little endian
  • Low cost for both device and system:
    • Single 3.3-V supply
    • No power sequencing requirement
    • Integrated power-on and brown-out resets
    • Small packaging, as low as 38-pin available
    • Low power
    • No analog support pins
  • Clocking:
    • Two internal zero-pin oscillators
    • On-chip crystal oscillator and external clock input
    • Watchdog timer module
    • Missing clock detection circuitry
  • Up to 22 individually programmable, multiplexed GPIO pins with input filtering
  • Peripheral Interrupt Expansion (PIE) block that supports all peripheral interrupts
  • Three 32-bit CPU timers
  • Independent 16-bit timer in each Enhanced Pulse Width Modulator (ePWM)
  • On-chip memory
    • Flash, SARAM, OTP, Boot ROM available
  • Code-security module
  • 128-bit security key and lock
    • Protects secure memory blocks
    • Prevents firmware reverse engineering
  • Serial port peripherals
    • One Serial Communications Interface (SCI) Universal Asynchronous Receiver/Transmitter (UART) module
    • One Serial Peripheral Interface (SPI) module
    • One Inter-Integrated-Circuit (I2C) module
  • Enhanced control peripherals
    • ePWM
    • High-Resolution PWM (HRPWM)
    • Enhanced Capture (eCAP) module
    • Analog-to-Digital Converter (ADC)
    • On-chip temperature sensor
    • Comparator
  • Advanced emulation features
    • Analysis and breakpoint functions
    • Real-time debug through hardware
  • Package options
    • 38-pin DA Thin Shrink Small-Outline Package (TSSOP)
    • 48-pin PT Low-Profile Quad Flatpack (LQFP)
  • Temperature options
    • T: –40°C to 105°C
    • S: –40°C to 125°C
    • Q: –40°C to 125°C (AEC Q100 qualification for automotive applications)

TMS320F28020에 대한 설명

C2000™ 32-bit microcontrollers are optimized for processing, sensing, and actuation to improve closed-loop performance in real-time control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; motor control; and sensing and signal processing. The C2000 line includes the Premium performance MCUs and the Entry performance MCUs.

The F2802x family of microcontrollers provides the power of the C28x core coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, and also provides a high level of analog integration.

An internal voltage regulator allows for single-rail operation. Enhancements have been made to the HRPWM to allow for dual-edge control (frequency modulation). Analog comparators with internal 10-bit references have been added and can be routed directly to control the PWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.

To learn more about the C2000 MCUs, visit the C2000 Overview at www.ti.com/c2000.

가격

수량 가격
+

캐리어 옵션

전체 릴, 맞춤형 수량의 릴, 절단 테이프, 튜브, 트레이 등 부품 수량에 따라 다양한 캐리어 옵션을 선택할 수 있습니다.

맞춤형 릴은 한 릴에서 절단 테이프의 연속 길이로, 로트 및 날짜 코드 추적 기능을 유지하여 요청한 정확한 양을 유지합니다. 업계 표준에 따라, 황동 심으로 절단 테이프 양쪽에 18인치 리더와 트레일러를 연결하여 자동화 조립 기계에 직접 공급합니다. TI는 맞춤형 수량의 릴 주문 시 릴 요금을 부과합니다.

절단 테이프란 릴에서 잘라낸 테이프 길이입니다. TI는 요청 수량을 맞추기 위해 여러 가닥의 절단 테이프 또는 박스를 사용하여 주문을 이행할 수 있습니다.

TI는 종종 재고 가용성에 따라 튜브 또는 트레이 디바이스를 박스나 튜브 또는 트레이로 배송합니다. TI는 내부 정전 방전 및 습도 민감성 수준 보호 요구 사항에 따라 모든 테이프, 튜브 또는 샘플 박스를 포장합니다.

자세히 보기

로트 및 날짜 코드를 선택할 수 있습니다.

장바구니에 수량을 추가하고 결제 프로세스를 시작하여 기존 재고에서 로트 또는 날짜 코드를 선택할 수 있는 옵션을 확인합니다.

자세히 보기