패키징 정보
패키지 | 핀 SOT-23-THN (DDC) | 6 |
작동 온도 범위(°C) -40 to 105 |
패키지 수량 | 캐리어 250 | SMALL T&R |
TPL5111의 주요 특징
- Selectable Time Intervals: 100 ms to 7200 s
- Timer Accuracy: 1% (Typical)
- Current Consumption at 2.5 V and 35 nA (Typical)
- Resistor Selectable Time Interval
- Manual Power-On Input
- One-Shot Feature
- Supply Voltage Range: 1.8 V to 5.5 V
TPL5111에 대한 설명
The TPL5111 Nano Timer is a low-power system timer designed for power gating in duty
cycled or battery-powered applications. Consuming only 35 nA, the TPL5111 can be used to enable and
disable the power supply for a micro-controller or other system device, drastically reducing the
overall system stand-by current during the sleep time. This power saving enables the use of
significantly smaller batteries for energy harvesting or wireless sensor applications. The TPL5111
provides selectable timing intervals from 100 ms to 7200 s. In addition, the TPL5111 has a unique
one-shot feature where the timer will only assert its enable pulse for one cycle. The TPL5111 is
available in a 6 -
pin SOT23 package.