패키징 정보
패키지 | 핀 HSOIC (DDA) | 8 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 2,500 | LARGE T&R |
TPS5430-Q1의 주요 특징
- Qualified for automotive applications
- Wide input voltage range: 5.5V to 36V
- Up to 3A continuous (4A peak) output current
- High efficiency up to 95% enabled by 100mΩ integrated MOSFET switch
- Wide output voltage range: adjustable down to 1.22V with 1.5% initial accuracy
- Internal compensation minimizes external parts count
- Fixed 500kHz switching frequency for small filter size
- Improved line regulation and transient response by input voltage feed forward
- System protected by overcurrent limiting, overvoltage protection, and thermal shutdown
- –40°C to 125°C operating junction temperature range
- Available in small thermally enhanced 8-pin SOIC PowerPAD™ integrated circuit package
- Create a custom regulator design using the TPS5430-Q1 with WEBENCH Power Designer
TPS5430-Q1에 대한 설명
The TPS5430-Q1 is a high-output current PWM converter that integrates a low-resistance high side N-channel MOSFET. Included on the substrate with the listed features are a high-performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions, an undervoltage lockout (UVLO) circuit to prevent start-up until the input voltage reaches 5.5V, an internally set slow-start circuit to limit inrush currents, and a voltage feed-forward circuit to improve the transient response. Using the enable (ENA) pin, shutdown supply current is reduced to 15µA typically. Other features include an active-high enable, overcurrent limiting, overvoltage protection (OVP), and thermal shutdown. To reduce design complexity and external component count, the TPS5430-Q1 feedback loop is internally compensated. The TPS5430-Q1 regulates a wide variety of power sources including 24V buses.
The TPS5430-Q1 device is available in a thermally enhanced, easy-to-use 8-pin SOIC PowerPAD integrated circuit package. TI provides evaluation modules and the WEBENCH software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.