패키징 정보
패키지 | 핀 WQFN (RTE) | 16 |
작동 온도 범위(°C) -40 to 85 |
패키지 수량 | 캐리어 250 | SMALL T&R |
TPS65632의 주요 특징
- 2.9-V to 4.5-V Input Voltage Range
- Boost Converter 1 (VPOS)
- 4.6-V Output Voltage
- 0.5% Accuracy (25°C to 85°C )
- Dedicated Output Sense Pin
- 300-mA Output Current
- Inverting Buck-Boost Converter (VNEG)
- –1.5-V to –5.4-V Programmable Output
Voltage - –4-V Default Output Voltage
- 300-mA Output Current
- –1.5-V to –5.4-V Programmable Output
- Boost Converter 2 (AVDD)
- 5.8-V or 7.7-V Output Voltage
- 30-mA Output Current
- Excellent Line Transient Regulation
- Short-Circuit Protection
- Thermal Shutdown
- 3-mm × 3-mm, 16-Pin WQFN Package
TPS65632에 대한 설명
The TPS65632 is designed to drive AMOLED displays (Active Matrix Organic Light Emitting Diode) requiring three supply rails, VPOS, VNEG and AVDD. The device integrates a boost converter for VPOS, an inverting buck-boost converter for VNEG, and a boost converter for AVDD, all of which are suitable for battery operated products. The digital control pin (CTRL) allows programming the negative output voltage in digital steps. The TPS65632 uses a novel technology enabling excellent line and load regulation.