패키징 정보
패키지 | 핀 SOT-23 (DBV) | 5 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 3,000 | LARGE T&R |
TPS7A05의 주요 특징
- Ultralow IQ: 1
µA (typ), 3 µA (max)
- IGND: 6 µA (typ) at 200 mA
- Excellent transient response
- Packages:
- 1.0-mm × 1.0-mm X2SON (4)
- 0.65-mm × 0.65-mm DSBGA (4)
- SOT-23 (5)
- SOT-23 (3)
- Input voltage range: 1.4 V to 5.5 V
- Output accuracy: 1% typical, 3% maximum
- Available in
fixed-output voltage:
- 0.8 V to 3.3 V
- Very low dropout:
- 235 mV (max) at 200 mA (3.3 VOUT)
- Active output discharge
- Foldback current limit
- Stable with a 0.47-µF or larger capacitor
TPS7A05에 대한 설명
The TPS7A05 is an ultra-small, low quiescent current low-dropout regulator (LDO) that can source 200 mA with excellent transient performance. This device has an output range of 0.8 V to 3.3 V with a typical 1% accuracy.
The TPS7A05, with ultralow IQ (1 µA), consumes very-low quiescent current for extending battery life in battery-powered applications. The device can be operated from rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-MnO2, as well as two- or three-cell alkaline batteries.
The TPS7A05 is available with an active pulldown circuit to quickly discharge the output when disabled.
The TPS7A05 is fully specified for TJ = –40°C to +125°C operation, and is available in standard X2SON (DQN), SOT-23 (DBV and DBZ), and DSBGA (YKA) packages.