SMA6F33A
- 100% Pb-free TVS diode
- 600W Peak Pulse Power (10/1000µs)
- Excellent clamping capability
- IEC 61000-4-2 ESD protection:
- ±30kV contact discharge
- ±30kV air gap discharge
- SMAF low profile package: < 1.1mm
- Footprint compatible with standard SMAJ
- Fully ROHS compliant without exceptions
The SMA6F33A series is a 600W transient voltage suppressor designed to protect senstive equipment against electrostatic discharges according to IEC 61000-4-2 and surge transient events (IEC 61643-321).
The SMAF is a low profile package with the same power performance as the SMAJ. The low-profile SMAF package delivers high surge capability in a compact 4.2mm × 2.5mm footprint with a maximum height of 1.1mm, enabling space-efficient protection with footprint compatibility to standard SMA.
The device offers suitable clamping performance, low leakage current, and is appropriate for a wide range of applications including power supplies, telecom, computing, industrial, and consumer electronics.
技術文件
| 重要文件 | 類型 | 標題 | 格式選項 | 下載最新的英文版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 資料表 | SMA6F33A TVS Protection Diode datasheet | PDF | HTML | 2026/9/30 |
設計與開發
如需其他條款或必要資源,請按一下下方的任何標題以檢視詳細頁面 (如有)。
ESDEVM — 適用於 ESD 二極體封裝的通用評估模組,包括 0402、0201等
| 封裝 | 針腳 | CAD 符號、佔位空間與 3D 模型 |
|---|---|---|
| SOT (DYP) | 2 | Ultra Librarian |