SN65LVDS822

ACTIVE

FlatLink™ low-voltage differential signal (LVDS) receiver

Product details

Protocols Catalog Rating Catalog Operating temperature range (°C) -40 to 85
Protocols Catalog Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGZ) 48 49 mm² (7 mm × 7 mm)
  • 4:27 LVDS-to-CMOS Deserializer
  • Pixel Clock Range of 4 MHz to 54 MHz,
    for Resolutions of 160 × 120 to 1024 × 600
  • Special 2:27 Mode With 14x Sampling
    Allows Using Just Two Data Lanes
  • Very Low EMI With 3-Way Selectable
    CMOS Slew Rate
  • Supports Single 3.3-V Power Supply;
    VDDIO Allows 1.8 V to
    3.3 V for Flexible Panel Support
  • Clock Output is Rising or Falling Edge
  • Bus-Swap Feature for Flexible PCB Layout
  • Integrated Switchable Input Termination
  • All Input Pins are Failsafe; ±3 kV
    HBM ESD Protection
  • 7-mm × 7-mm 48-Pin VQFN With 0.5-mm
    Pitch
  • Compatible With TIA/EIA-644-A Transmitters
  • 4:27 LVDS-to-CMOS Deserializer
  • Pixel Clock Range of 4 MHz to 54 MHz,
    for Resolutions of 160 × 120 to 1024 × 600
  • Special 2:27 Mode With 14x Sampling
    Allows Using Just Two Data Lanes
  • Very Low EMI With 3-Way Selectable
    CMOS Slew Rate
  • Supports Single 3.3-V Power Supply;
    VDDIO Allows 1.8 V to
    3.3 V for Flexible Panel Support
  • Clock Output is Rising or Falling Edge
  • Bus-Swap Feature for Flexible PCB Layout
  • Integrated Switchable Input Termination
  • All Input Pins are Failsafe; ±3 kV
    HBM ESD Protection
  • 7-mm × 7-mm 48-Pin VQFN With 0.5-mm
    Pitch
  • Compatible With TIA/EIA-644-A Transmitters

The SN65LVDS822 is an advanced FlatLink™ low-voltage differential signal (LVDS) receiver designed on a modern CMOS process. The device has several unique features, including three selectable CMOS output slew rates, CMOS output voltage support of 1.8 V to 3.3 V, a pinout swap option, integrated differential termination (configurable), an automatic low-power mode, and deserialization modes of 4:27 and 2:27. The device is compatible with TI FlatLink™ transmitters such as the SN75LVDS83B, SN65LVDS93A, and standard industry LVDS transmitters that comply with TIA/EIA 644-A.

The SN65LVDS822 features an automatic low-power Standby Mode, activated when the LVDS clock is disabled. The device enters an even lower-power Shutdown Mode with a low voltage applied to pin SHTDN#.

The SN65LVDS822 is packaged in a 48-pin 7-mm × 7-mm Plastic Quad Flatpack No-Lead (QFN) with a 0.5-mm pin pitch, and operates through an industrial ambient temperature range of –40°C to 85°C.

A clock frequency range of 4 MHz to 54 MHz is supported in the standard 7× mode, which is to be used with LVDS data rates of 28 Mbps to 378 Mbps. The 14x mode supports 4 MHz to 27 MHz, for LVDS data rates of 56Mbps to 378 Mbps. The LVDS clock frequency always matches the CMOS output clock frequency. DC common mode voltage is monitored on clock line for normal operation. The device is designed to support resolutions as low as 1/16th VGA (160 × 120), and as high as 1024 × 600, with 60 frames per second and 24-bit color.

The SN65LVDS822 features an automatic low-power standby mode, activated when the LVDS clock is disabled. The device enters an even lower-power shutdown mode with a low voltage applied to pin SHTDN#. In both low-power modes, all CMOS outputs drive low. All input pins have fail-safe protection that prevents damage from occurring before power supply voltages are high and stable.

The SN65LVDS822 is packaged in a 48-pin 7-mm x 7-mm Plastic Quad Flatpack No-Lead (QFN) with a 0.5-mm pin pitch, and operates through an industrial ambient temperature range of –40°C to 85°C.

The SN65LVDS822 is an advanced FlatLink™ low-voltage differential signal (LVDS) receiver designed on a modern CMOS process. The device has several unique features, including three selectable CMOS output slew rates, CMOS output voltage support of 1.8 V to 3.3 V, a pinout swap option, integrated differential termination (configurable), an automatic low-power mode, and deserialization modes of 4:27 and 2:27. The device is compatible with TI FlatLink™ transmitters such as the SN75LVDS83B, SN65LVDS93A, and standard industry LVDS transmitters that comply with TIA/EIA 644-A.

The SN65LVDS822 features an automatic low-power Standby Mode, activated when the LVDS clock is disabled. The device enters an even lower-power Shutdown Mode with a low voltage applied to pin SHTDN#.

The SN65LVDS822 is packaged in a 48-pin 7-mm × 7-mm Plastic Quad Flatpack No-Lead (QFN) with a 0.5-mm pin pitch, and operates through an industrial ambient temperature range of –40°C to 85°C.

A clock frequency range of 4 MHz to 54 MHz is supported in the standard 7× mode, which is to be used with LVDS data rates of 28 Mbps to 378 Mbps. The 14x mode supports 4 MHz to 27 MHz, for LVDS data rates of 56Mbps to 378 Mbps. The LVDS clock frequency always matches the CMOS output clock frequency. DC common mode voltage is monitored on clock line for normal operation. The device is designed to support resolutions as low as 1/16th VGA (160 × 120), and as high as 1024 × 600, with 60 frames per second and 24-bit color.

The SN65LVDS822 features an automatic low-power standby mode, activated when the LVDS clock is disabled. The device enters an even lower-power shutdown mode with a low voltage applied to pin SHTDN#. In both low-power modes, all CMOS outputs drive low. All input pins have fail-safe protection that prevents damage from occurring before power supply voltages are high and stable.

The SN65LVDS822 is packaged in a 48-pin 7-mm x 7-mm Plastic Quad Flatpack No-Lead (QFN) with a 0.5-mm pin pitch, and operates through an industrial ambient temperature range of –40°C to 85°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet SN65LVDS822 Flatlink™ LVDS Receiver datasheet (Rev. B) PDF | HTML Jul 29, 2014
Application note High-Speed Layout Guidelines for Reducing EMI for LVDS SerDes Designs Nov 9, 2018
Technical article Applications of Low Voltage Differential Signaling (LVDS) in Multifunction and Ind PDF | HTML Aug 24, 2017
User guide SN65LVDS822 User’s Guide (Rev. A) Sep 30, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65LVDS822 IBIS Model

SLLM227.ZIP (72 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos