PENTEK-3P-71141-XMC

PENTEK-3P-71141-XMC

From: Pentek Inc.
Order now

Overview

Accelerate your project by considering a complete off-the-shelf board that utilizes the ADC12DJ3200. The Pentek Jade® Model 71141 is an ideal radar and software radio interface solution that includes the Texas Instrument's ADC12DJ3200 ADC. The solution from Pentek provides a one-channel 6.4GSPS 12-bit ADC or two-channel 3.2GSPS 12-bit ADC, in addition to 6.4GSPS DACs. This is designed to work with the Xilinx Kintex Ultrascale FPGA in a VITA 42.0 XMC form factor with 5 GB of DDR4 SDRAM and PCI Express interface. Pentek also provides similar solutions supporting 3U VPX, PCIe, cPCI and AMC.

High-speed ADCs (≥10 MSPS)
ADC12DJ3200 — 12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC)
Download View video with transcript Video

Order & start development

Evaluation board

71141 — Pentek Model 71141 1-Ch. 6.4 GHz or 2-Ch. 3.2 GHz ADC, 2-Ch 6.4 GHz DAC Kintex UltraScale - XMC

Supported products & hardware

71141 — Pentek Model 71141 1-Ch. 6.4 GHz or 2-Ch. 3.2 GHz ADC, 2-Ch 6.4 GHz DAC Kintex UltraScale - XMC

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
ADC12DJ3200EVM — ADC12DJ3200 12-bit, dual 3.2GSPS or single 6.4GSPS, RF-sampling ADC evaluation module

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Pentek Inc..

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.