PMP20967

PMP20967

Design files

Overview

This adjustable dual-level constant-current load reference design helps engineers test a power supply output load transient response with special features and easy operation. The board provides load transient adjustments for low and high level with slew rates as high as 100 A/µs. Timing adjustments such as period, delay and pulse width are also designed into the board.

Features
  • Easily-adjustable load transient parameters
  • Slew rates as high as 100 A/µs
  • Settling time adjustment to minimize overshoot and oscillations
  • 9-V battery input with low battery alert
  • Temperature monitoring and shutdown
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT293.PDF (2406 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMB10.PDF (353 KB)

Detailed overview of design layout for component placement

TIDMB09.PDF (190 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMB12.ZIP (2026 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGB2.ZIP (831 KB)

Design file that contains information on physical board layer of design PCB

TIDMB11.PDF (1798 KB)

PCB layer plot file used for generating PCB design layout

TIDMB08.PDF (443 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Comparators

LM393 — Dual differential comparator, commercial grade

Data sheet: PDF | HTML
DC/DC converters

LM5002 — 3.1-75V Wide Vin, 0.5A Current Mode Boost, Flyback, Sepic Converter

Data sheet: PDF | HTML
General-purpose op amps

LM6142 — Dual, 24-V, 17-MHz, low-power operational amplifier

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

THS3120 — Single, Low Noise, High Output Drive, 475mA Current-Feedback Amplifier with Power-down

Data sheet: PDF
Linear & low-dropout (LDO) regulators

LP2981 — 100-mA, 16-V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Real-time clocks (RTCs) & timers

TLC555 — 2.1-MHz, 250-µA, Low-Power Timer

Data sheet: PDF | HTML
Shunt voltage references

TLV431 — 1.5% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML
Temperature switches

LM26 — ±3°C Factory preset trip point temperature switch with analog output

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Adjustable Dual-Level Constant-Current Load Ref. Design For Transient Testing PDF | HTML Oct 28, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos