PMP22510

Switched capacitor integrated buck (SCIB) power converter reference design

PMP22510

Design files

Overview

This switched capacitor integrated buck (SCIB) converter is a highly-optimized design for use in a high-power, high-density single output power converter, operating from a wide-range 40-V to 60-V input rail to produce a 8.0-V, 5.0-V, 3.3-V or 1.8-V rail up to 40A of load current each phase. This reference design design integrates the CSD95490Q5MC and CSD95379Q3M NexFET power MOSFET stages, the UCC27212 driver ICs, capacitors and inductors in a 23mm x 23mm outline PCB layout, and is compatible with multiphase buck controllers TPS53667 to complete the power stage switching function.

Features
  • Wide input voltage range from 40 V to 60 V
  • Regulated 8.0-V, 5.0-V, 3.3-V or 1.8-V output
  • 30-A continous operating current capability
  • 40-A peak operating current capability
  • Over 95% system efficiency at 5.0-V, 20-A output
  • High-density 23-mm x 23-mm footprint
Output voltage options PMP22510.1 PMP22510.2 PMP22510.3 PMP22510.4
Vin (Min) (V) 40 40 40 40
Vin (Max) (V) 60 60 60 60
Vout (Nom) (V) 1.8 3.3 5 8
Iout (Max) (A) 40 40 40 20
Output Power (W) 72 132 200 160
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC
Topology Other Other Other Other
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT188.PDF (2101 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM622.PDF (7335 KB)

Detailed overview of design layout for component placement

TIDM621.PDF (131 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM624.ZIP (4242 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFV5.ZIP (724 KB)

Design file that contains information on physical board layer of design PCB

TIDM623.PDF (2021 KB)

PCB layer plot file used for generating PCB design layout

TIDM620.PDF (743 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Comparators

LMV7275-Q1Automotive-grade, micropower, single comparator

Data sheet: PDF | HTML
DC/DC controllers

TPS536676-Phase, D-CAP+ step-down driverless buck controller with NVM and PMBus interface for ASIC

Data sheet: PDF | HTML
DC/DC converters

TPS621253V-17V, 300mA Buck Converter With Adjustable Enable Threshold And Hysteresis

Data sheet: PDF | HTML
Half-bridge drivers

UCC272124-A, 120-V half bridge gate driver with 5-V UVLO and negative voltage handling

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS701500-mA, dual-channel low-dropout voltage regulator with power good & enable

Data sheet: PDF
Low-side drivers

LM51147.6-A/1.3-A single channel gate driver with 4-V UVLO and split outputs

Data sheet: PDF | HTML
Si power stages

CSD95379Q3MSynchronous Buck NexFET Power Stage, CSD95379Q3M

Data sheet: PDF | HTML
Si power stages

CSD95490Q5MC75A Synchronous Buck NexFET™ Smart Power Stage with DualCool Package

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Switched Capacitor Integrated Buck (SCIB) Power Converter Reference Design Jun 12, 2020

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
FUSION-DIGITAL-POWER-STUDIO Fusion Digital Power Studio

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos