PMP23618

PMP23618

Design files

Overview

This reference design offers power for automotive advanced driver assistance systems (ADAS), infotainment, and cluster applications. Operation is over the 24V to 60VDC input range with focus on 48VDC power. Two USB PD outputs are provided, to allow charging of various high-power devices. The design exhibits conversion efficiency of 98.1% for the maximum 180W 36V 5A output off 48Vin. The test report includes operational data spanning over the full input range and includes output transitions between 5Vout and 36Vout to show the worst-case scenarios. Thermal images at 180W out and voltage ripple are also showcased in this test report. This reference design is the extended power range version of the PMP23501 board.

Features

TPS26744E-Q1 provides USB-PD control for two ports

Fully integrated LM72880-Q1 power converter for each port

USB-PD: 180W max per port and 36Vout max

Allows charging of both personal computer and phone from the car at same time

Thermal foldback and cable drop compensation programmable if needed

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
SLVT245.PDF (942 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVMEY1.PDF (324 KB)

Detailed overview of design layout for component placement

SLVMEY3.PDF (166 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVMEY2.ZIP (2892 KB)

Files used for 3D models or 2D drawings of IC components

SLVC953.ZIP (1206 KB)

Design file that contains information on physical board layer of design PCB

SLVMEY0.PDF (1709 KB)

PCB layer plot file used for generating PCB design layout

SLVMEX9.PDF (434 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM72880-Q1Automotive, 80V, 8A synchronous step-down converter with I2C

Data sheet: PDF | HTML
USB-C Power Delivery controllers

TPS26744E-Q1Automotive dual-port USB Type-C PD controller with 240W EPR and DisplayPort alternate mode

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Automotive USB Power Delivery Reference Design with Two Ports 180W Maximum Each, 24V to 60V Input PDF | HTML Apr 1, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos