Power Solution for Automotive Audio Amplifiers
PMP2688
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design supports the supply for an audio amplifier, such as the TAS5414C-Q1 using the various DC/DC power switchers, LDOs, logic, clocks, and op amps. This reference design is also applicable in start/stop systems.

Modifying this reference design can also create a power supply for a radio head unit.

Features
  • Wide input operating voltage from 4.5V to 52V
  • Fixed frequency current mode control
  • Internal slope compensation and an integrated low-side driver
  • Programmable close-loop start stop
  • Capable of external synchronization
  • Low current disable function


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP2688.1
(Output Voltage 1)
Vin (Min) (V)6.5
Vin (Max) (V)12
Vout (Nom) (V)12
Iout (Max) (A)10
Output Power (W)120
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Multiphase

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM2904-Q1  Automotive Catalog Dual Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
SN74AHC1G04-Q1  Automotive Catalog Single Inverter Gate  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS40210-Q1  4.5V to 52V Wide Input range current mode boost controller with 700 mV reference voltage  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM2904-Q1 Download Download
Download Download
SN74AHC1G04-Q1 Download Download
Download Download
TPS40210 Download Download
Download Download
TPS40210-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 565 05 Sep 2013
PDF 261 11 Nov 2011
Design files (3)
Title Type Size (KB) Date
ZIP 141 11 Sep 2013
PDF 24 05 Sep 2013
PDF 93 05 Sep 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles