SDSP-3P-FMC-ADC500-5

Overview

FMC-ADC500-5 is a high pin count (HPC) FMC module with 5 ADC channels each running at up to 500MS/s with a dynamic range of 16 bits. The module has 5 ADC31JB68 ICs from Texas Instruments together with an HMC7044 from ADI which is the source of clocks feeding the ADCs. Provision for external clock input is also provided for this hardware. An internal VCXO and TCXO clock are the input to HMC7044 and with 5 clock outputs to the ADCs.

High-speed ADCs (≥10 MSPS)
ADC31JB68 — 16-Bit, 500-MSPS Analog-to-Digital Converter (ADC)
Download View video with transcript Video

Order & start development

Evaluation board

FMC-ADC500-5 — Sundance Digital Signal Processing Inc. FMC-ADC500-5 high pin count FMC module

Supported products & hardware

FMC-ADC500-5 — Sundance Digital Signal Processing Inc. FMC-ADC500-5 high pin count FMC module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.