TIDA-010973

TIDA-010973

Design files

Overview

This reference design accelerates development of multiprotocol 100Mbps industrial Ethernet nodes. The design allows engineers to quickly prototype and deploy EtherCAT®, PROFINET®, EtherNet/IP, and Modbus® Transmission Control Protocol (TCP) on AM261x with Integrated Industrial Communication Subsystem (ICSS). The approach cuts hardware spins, simplifies clocking and power, and delivers deterministic, time-synchronized factory automation performance.

Features
  • Supports multiple industrial Ethernet protocols: EtherCAT®, PROFINET® Real-Time (RT) and Isochronous Real-Time (IRT), EtherNet/IP®, and Modbus® TCP
  • ICSS enabling software-selectable multiprotocol operation
  • Synchronize and latch real-time Ethernet signals for precise timing control
  • Flexible Host Port Interface (HPI) for connection to an external application processor or for use with a daughter card
  • Effective reference design for reduced bill of materials (BOM) and compact form factor
  • Electromagnetic Compatibility (EMC) and Electromagnetic Interference (EMI) compatible PCB layout
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFG8.PDF (454 KB)

Reference design overview and verified performance test data

SLURB77.PDF (1184 KB)

Detailed overview of design layout for component placement

SLVRBY7.PDF (171 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVRBY9.ZIP (11856 KB)

Files used for 3D models or 2D drawings of IC components

SLVC922.ZIP (1592 KB)

Design file that contains information on physical board layer of design PCB

SLVRBY8.PDF (10455 KB)

PCB layer plot file used for generating PCB design layout

SLVRBY6A.PDF (1827 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock generators

LMK3C0105 — 5 output reference-less clock generator with bulk acoustic wave (BAW)

Data sheet: PDF | HTML
Ethernet PHYs

DP83826AI — Low latency 10/100-Mbps PHY, optimized for EtherCAT(TM) applications with industrial temperature<

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS65214 — Integrated power management (PMIC) for AM62L processor

Data sheet: PDF | HTML
Real-time motor control & automation MCUs

AM2612 — 500MHz dual-core Arm® Cortex®-R5F-based MCU with real-time control, safety and security

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 100Mbps Industrial Ethernet Communication Module Reference Design for Multiprotocol Applications PDF | HTML Dec 8, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos