TIDA-011030

TIDA-011030

Design files

Overview

This reference design demonstrates a single-phase smart circuit breaker combining electronic overload and short-circuit protection, electrical metering, relay control, and Zigbee® connectivity. The design enables local and remote load control, energy monitoring, and fault reporting for connected residential and building applications.

Features
  • Single-pole, 16A circuit-breaker
  • Configurable Type-B trip characteristic based on EN 60898-1
  • Instantaneous short-circuit and inverse-time overload protection
  • Local and Zigbee remote ON/OFF control
  • Real-time reporting of open, closed, tripped, and overcurrent states
  • Integrated voltage, current, frequency, power, energy, and temperature measurement
  • Zigbee2MQTT and Home Assistant integration
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFK2.PDF (2252 KB)

Reference design overview and verified performance test data

TIDMEC1.PDF (328 KB)

Detailed overview of design layout for component placement

TIDMEC3.PDF (347 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMEC2.ZIP (17903 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGZ0.ZIP (920 KB)

Design file that contains information on physical board layer of design PCB

TIDMEC0.PDF (1678 KB)

PCB layer plot file used for generating PCB design layout

TIDMEB9.PDF (970 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Brushed DC (BDC) motor drivers

DRV8213 — 11-V 4-A brushed DC motor driver with intergrated current sense, current regulation and stall detect

Data sheet: PDF | HTML
General-purpose op amps

OPA2323 — Dual, 5.5V, 20MHz, zero-cross low-noise (6nV/√Hz) RRIO operational amplifier

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2340R5 — Bluetooth, Zigbee and Thread wireless MCU with ultra-low standby current, 512kB flash and +8dBm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Smart Circuit Breaker Reference Design PDF | HTML Sep 25, 2026

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
ADC-ENERGY-METROLOGY-LIB-SW — ADC energy metrology library software
SOFTWARE DEVELOPMENT KIT (SDK)
SIMPLELINK-LOWPOWER-SDK — SimpleLink™ low-power software development kits (SDKs)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos