TIDA-020004

Automotive RFCMOS 77GHz radar module reference design with object data output over dual CAN FD

TIDA-020004

Design files

Overview

This reference design is a solution for a 76 to 81 GHz radar sensor module. The power supplies on board convert the automotive battery input to the required rails for the radar AFE, processors and CAN FD transceiver. All of these functions are included in a small form factor PCB suitable for front or corner automotive radar systems.

Features
  • Size-optimized radio frequency front end with 2x 77GHz TX and 4x 77GHz RX and monolithically integrated AFE and chirp generation
  • Highly efficient power solution enabling low thermal dissapation, reducing temperature of entire module
  • Powered directly from battery, including load dump and automotive transients
  • Data output over CAN FD to communicate with ECU
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEN3.PDF (7695 K)

Reference design overview and verified performance test data

TIDRYE2.PDF (600 K)

Detailed schematic diagram for design layout and components

TIDRYE3.PDF (37 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYE4.PDF (365 K)

Detailed overview of design layout for component placement

TIDRYE6.ZIP (3744 K)

Files used for 3D models or 2D drawings of IC components

TIDCF62.ZIP (1144 K)

Design file that contains information on physical board layer of design PCB

TIDRYE5.PDF (3586 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Automotive mmWave radar sensors

AWR1642Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU

Data sheet: PDF | HTML
Buck converters (integrated switch)

LM53625-Q12.5-A, 36-V synchronous, 2.1-MHz, automotive step-down DC-DC converter

Data sheet: PDF | HTML
CAN & LIN transceivers & SBCs

TCAN1042GV-Q1Automotive fault-protected CAN transceiver with I/O level shifting and 5-Mbps flexible data-rate

Data sheet: PDF | HTML
CAN & LIN transceivers & SBCs

TCAN4550-Q1Automotive system basis chip (SBC) with integrated CAN FD controller & transceiver

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A52-Q1Automotive 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP87702-Q1Dual buck converter and 5-V boost with diagnostic functions

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide Automotive RFCMOS 77-GHz Radar Module Reference Design Dec. 21, 2018
More literature The Benefits of FlexPower PMIC Devices (Rev. B) PDF | HTML Nov. 23, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos