TIDA-020093

TIDA-020093

Design files

Overview

With more autonomous driving features, the automotive industry shifts to radar value and performance optimization. Radar performance and cost can be improved by raw radar data streaming topologies. This reference design features the AWR2188 radar front end with 8TX and 8RX antenna elements for high angular resolution. Combined with DS90UB971S-Q1 FPD-Link™ serializer for raw data transmission to central processing units and the MSPM0G3519-Q1 controller, the design enables streaming radar applications. The system incorporates a wide-input voltage pre-regulator and a radar Power Management Integrated Circuit (PMIC), delivering ultra-low noise supply essential for radar performance.

Features
  • High performance radar for imaging and long range radar
  • 8TX and 8RX 3D waveguide antenna
  • Space-optimized design on a single PCB: 82mm × 59mm
  • RAW radar data transmission over FPD-Link™
  • Power supply optimized for small size, high efficiency, and low noise
  • Off-battery power supply or Power over Coax (PoC)
  • Diagnostic and monitoring functions for functional safety
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFF0A.PDF (1002 KB)

Reference design overview and verified performance test data

Products

Includes TI products in the design and potential alternatives.

Automotive body & lighting MCUs

MSPM0G3519-Q1 — Automotive 80MHz ARM® Cortex®-M0+ MCU with 512kB flash, 128kB SRAM, 2 CAN, 2 ADC, DAC, COMP

Data sheet: PDF | HTML
Automotive mmWave radar sensors

AWR2188 — Single-chip 8RX/8TX cascadable 76GHz-to-81GHz transceiver with launch-on-package (LoP) technology

Data sheet: PDF | HTML
DC/DC converters

LM68635-Q1 — Automotive, 65V, 70V transient, 3.5A synchronous functional safety buck converter

Data sheet: PDF | HTML
DC/DC converters

TPS628501-Q1 — Automotive 2.7V-to-6V 1A step-down converter in SOT-583 package

Data sheet: PDF | HTML
FPD-Link SerDes

DS90UB971-Q1 — FPD-Link IV 7.55-Gbps serializer with CSI-2 interface for 8MP+ cameras, radar and other sensors

Data sheet: PDF | HTML
Oscillators

CDC6C-Q1 — Automotive, low-power, low-ppm, bulk-acoustic-wave (BAW), fixed-frequency LVCMOS oscillator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Single-Chip mmWave Streaming Radar Reference Design for Automotive Front Radar (Rev. A) PDF | HTML Mar 13, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos