TIDC-WL1835MODCOM8B

2.4 GHz WiFi® + Bluetooth® Certified Antenna Design on WiLink™ 1835 Module

TIDC-WL1835MODCOM8B

Design files

Overview

The WiLink 1835 Module Antenna Design is a reference design that combines the functionalities of the WiLink 8 module with a built-in antenna on a single board, implementing the module in the way it's been certified. Through this, customers are able to evaluate the performance of the module through embedded applications such as home automation and the Internet of Things that make use of both Wi-Fi and Bluetooth/Bluetooth Low Energy functionalities found on the WiLink 1835 module. This antenna design leverages the use of its certification by using the same antenna layout when the module was tested for certification, allowing customers to avoid repeated certification when creating their applications.

Features
  • Integrated FCC, ETSI, and TELEC certified module
  • Board implements module in the same antenna layout it was certified
  • Allows for usage in applications without the need for recertification
  • WLAN, Bluetooth 4.1, BLE single antenna co-existence on a single module board
  • WLAN 2.4 GHz SISO (20- and 40- MHz channels) and 2.4 GHz MIMO (20-MHz channels) functionality
  • This Board includes a built-in antenna with a pre-certified module and includes a user guide, plus the needed hardware and software to get started
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRA27.PDF (223 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRA29A.ZIP (49 KB)

Files used for 3D models or 2D drawings of IC components

TIDC562.ZIP (134 KB)

Design file that contains information on physical board layer of design PCB

TIDRGH5.ZIP (288 KB)

PCB layer plot file used for generating PCB design layout

TIDRA28.ZIP (380 KB)

PCB layer plot file used for generating PCB design layout

TIDRA26.PDF (67 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Wi-Fi products

WL1801MODWiLink™ 8 single band Wi-Fi® module

Data sheet: PDF | HTML
Wi-Fi products

WL1807MODWiLink™ 8 industrial dual band combo, 2x2 MIMO Wi-Fi module

Data sheet: PDF | HTML
Wi-Fi products

WL1837MODWiLink™ 8 industrial dual band, 2x2 MIMO Wi-Fi®, Bluetooth® Dual Mode module

Data sheet: PDF | HTML
Wi-Fi products

WL1835MODWiLink™ 8 single band combo 2x2 MIMO Wi-Fi®, Bluetooth® Dual Mode module

Data sheet: PDF | HTML
Wi-Fi products

WL1805MODWiLink™ 8 single band, 2x2 MIMO Wi-Fi® module

Data sheet: PDF | HTML
Wi-Fi products

WL1831MODWiLink™ 8 industrial Wi-Fi, Bluetooth® Dual Mode module

Data sheet: PDF | HTML

Start development

Hardware development

Daughter card

WL1835MODCOM8B — WiLink™ 8 Module 2.4 GHz WiFi + Bluetooth COM8 Kit for Sitara

The WiLink 1835 Module Antenna Design is a reference design that combines the functionalities of the WiLink 8 module with a built-in antenna on a single board, implementing the module in the way it's been certified. Through this, customers are able to evaluate the performance of the module through (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDC-WL1835MODCOM8B 2.4 GHz WiFi® + Bluetooth® Certified Antenna Design on WiLink™ 1835 Module
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

WL1835MODCOM8B WiLink™ 8 Module 2.4 GHz WiFi + Bluetooth COM8 Kit for Sitara

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDC-WL1835MODCOM8B 2.4 GHz WiFi® + Bluetooth® Certified Antenna Design on WiLink™ 1835 Module

Related design resources

Hardware development

EVALUATION BOARD
TMDXEVM3358 AM335x evaluation module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.