TIDEP-01012

Imaging radar using cascaded mmWave sensor reference design

TIDEP-01012

Design files

Overview

The cascade development kit has two main use cases:

  1. To use the MMWCAS-DSP-EVM as a capture card to fully evaluate the AWR2243 four-chip cascade performance by using the mmWave studio tool, please read the TIDEP-01012 design guide.
  2. To use the MMWCAS-DSP-EVM to develop radar real time SW application, please read the TIDEP-01017 design guide.

This reference design uses a cascaded imaging radar radio-frequency (RF) system. Cascaded radar devices can support long-range radar (LRR) beamforming applications, as well as medium-range radar (MRR) and short-range radar (SRR) multiple-input multiple-output (MIMO) applications with enhanced angle-resolution performance.

The AWR2243 cascade radar RF development kit has been used to estimate and track the position (in the azimuthal plane) beyond 350 m with a multidevice, beamforming configuration. Additionally, this system has demonstrated azimuth angular resolutions as small as 1.4 degrees in a time-division multiple access (TDMA)-MIMO configuration.

Features
  • Two- or four-chip frequency-modulated continuous-wave (FMCW) radar sensor for LRR, MRR and SRR applications
  • Detect objects (for example, cars and trucks) at a distance beyond 350 m with range resolution of 35 cm; human radar cross-section (RCS) objects detectable at a distance of 150 m
  • Antenna field of view (FoV) ±70º with angular resolution of approximately 1.4 degrees
  • MATLAB® MIMO and beamforming example code provided
  • AWR2243-based demonstration design
  • Cascaded imaging radar front-end beamforming and MIMO configuration fully explained
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEN5A.PDF (5384 KB)

Reference design overview and verified performance test data

TIDRZZ4B.PDF (1373 KB)

Detailed overview of design layout for component placement

TIDRZZ3B.PDF (375 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM464.ZIP (66371 KB)

Files used for 3D models or 2D drawings of IC components

TIDM954.ZIP (100851 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFJ1B.ZIP (25362 KB)

Design file that contains information on physical board layer of design PCB

TIDRZZ5B.PDF (13862 KB)

PCB layer plot file used for generating PCB design layout

SPRR407.ZIP (2101 KB)

Detailed schematic diagram for design layout and components

TIDRZZ2B.PDF (2344 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock buffers

LMK00804B-Q1Automotive, 1.5-V to 3.3-V, 1-to-4 high-performance LVCMOS fanout buffer & level translator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS737-Q1Automotive 1A ultra-low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Digital temperature sensors

TMP112-Q1Automotive ±0.5°C 1.4V to 3.6V digital temperature sensor with I2C/SMBus in 2.56mm2 package

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP87524P-Q1Automotive multiphase 4MHz, 3A/1.0V + 3A/1.0V + 2.5A/1.8V + 1.5A/1.2V buck converters for AWR MMICs

Data sheet: PDF | HTML
Automotive mmWave radar sensors

AWR224376-GHz to 81-GHz automotive second-generation high-performance MMIC

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

MMWCAS-DSP-EVM — mmWave cascade imaging radar DSP evaluation module

The cascade development kit has two main use cases:

  1. To use the MMWCAS-DSP-EVM as a capture card to fully evaluate the AWR2243 four-chip cascade performance by using the mmWave studio tool, please read the TIDEP-01012 design guide.
  2. To use the MMWCAS-DSP-EVM to develop radar real time SW application, (...)
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDEP-01012 Imaging radar using cascaded mmWave sensor reference design

MMWCAS-DSP-EVM mmWave cascade imaging radar DSP evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDEP-01012 Imaging radar using cascaded mmWave sensor reference design
Evaluation board

MMWCAS-RF-EVM — mmWave cascade imaging radar RF evaluation module

The cascade development kit has two main use cases:

  1. To use the MMWCAS-DSP-EVM as a capture card to fully evaluate the AWR2243 four-chip cascade performance by using the mmWave studio tool, please read the TIDEP-01012 design guide.
  2. To use the MMWCAS-DSP-EVM to develop radar real time SW application, (...)
EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDEP-01012 Imaging radar using cascaded mmWave sensor reference design

MMWCAS-RF-EVM mmWave cascade imaging radar RF evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDEP-01012 Imaging radar using cascaded mmWave sensor reference design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Design guide Imaging Radar Using Cascaded mmWave Sensor Reference Design (Rev. A) Jul 25, 2019
Technical article Imaging radar: one sensor to rule them all PDF | HTML Jul 9, 2019
Application note AWR2243 Cascade (Rev. B) PDF | HTML May 16, 2019
Application note MIMO Radar (Rev. A) Jul 26, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos