TIDM-02005

Optimized ultrasonic sensing metrology reference design for water flow measurement

TIDM-02005

Design files

Overview

This reference design helps designers develop a cost optimized ultrasonic water-metering subsystem using an integrated, ultrasonic sensing solution (USS) module, which provides superior metrology performance with low-power consumption and maximum integration. The design is based on the 64KB MSP430FR6043 microcontroller (MCU), with integrated high-speed, ADC-based, signal acquisition and an integrated low energy accelerator (LEA) to optimize digital signal processing.

Features

This reference design helps designers develop a cost optimized ultrasonic water-metering subsystem using an integrated, ultrasonic sensing solution (USS) module, which provides superior metrology performance with low-power consumption and maximum integration. The design is based on the 64KB MSP430FR6043 microcontroller (MCU), with integrated high-speed, ADC-based, signal acquisition and an integrated low energy accelerator (LEA) to optimize digital signal processing.

??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUES5A.PDF (7031 K)

Reference design overview and verified performance test data

TIDM112.PDF (669 K)

Detailed schematic diagram for design layout and components

TIDM113.PDF (77 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM114.PDF (539 K)

Detailed overview of design layout for component placement

TIDM116.ZIP (2671 K)

Files used for 3D models or 2D drawings of IC components

TIDCFK9.ZIP (1201 K)

Design file that contains information on physical board layer of design PCB

TIDM115.PDF (3249 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

MSP430 microcontrollers

MSP430FR6043Ultrasonic Sensing MCU with 64KB FRAM, 12KB RAM, LCD for gas and water metering applications

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS612402.3-V to 5.5-V input range, 3.5-MHz fixed frequency 450-mA boost converter

Data sheet: PDF | HTML
Analog switches & muxes

TS5A94115-V, 2:1 (SPDT), 1-channel general-purpose analog switch (6-pin SC70)

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA836Very Low Power, Rail to Rail out, Negative Rail in, VFB Op Amp

Data sheet: PDF
High-speed op amps (GBW ≥ 50 MHz)

OPA8381mA, 300MHz gain bandwidth, voltage-feedback operational amplifier

Data sheet: PDF | HTML
Load switches

TPS228600.73-Ω, 5-V, ultra-low leakage load switch

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

EVM430-FR6043 — MSP430FR6043 ultrasonic sensing evaluation module

The EVM430-FR6043 evaluation kit is a development platform that can be used to evaluate the performance of the MSP430FR6043 for ultrasonic sensing applications (e.g. Smart Gas Meters). The MSP430FR6043 MCU is an ultra-low-power MCU that integrates an ultrasonic sensing analog front end (USS) for (...)
User guide: PDF
Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Design guide Optimized Ultrasonic Sensing Metrology Water Flow Measurement Reference Design (Rev. A) PDF | HTML Sep. 26, 2019
Application note USS Water Flow Rate Calibration Oct. 09, 2020
Application note Liquid Concentration Sensing Oct. 09, 2020
Application note Ultrasonic Surface Sensing Sep. 25, 2020
Application note Ultrasonic Leak Detection Sep. 23, 2020

Related design resources

Software development

DRIVER OR LIBRARY
MSP-ULTRASONIC-DESIGN-CENTER MSP430 MCUs Ultrasonic Sensing Design Center

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos