Home Power management Load switches

TPS22860

ACTIVE

Product details

Product type General-purpose Current limit type None Vin (max) (V) 5.5 Vin (min) (V) 0 Imax (A) 0.2 Rating Catalog Features Inrush current control Number of channels 1 Quiescent current (Iq) (typ) (µA) 0.01 Shutdown current (ISD) (typ) (µA) 0.01 Soft start Fixed Rise Time Ron (typ) (mΩ) 920 Operating temperature range (°C) -40 to 85
Product type General-purpose Current limit type None Vin (max) (V) 5.5 Vin (min) (V) 0 Imax (A) 0.2 Rating Catalog Features Inrush current control Number of channels 1 Quiescent current (Iq) (typ) (µA) 0.01 Shutdown current (ISD) (typ) (µA) 0.01 Soft start Fixed Rise Time Ron (typ) (mΩ) 920 Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Integrated Single Channel Load Switch
  • Bias Voltage Range (VBIAS): 1.65 V to 5.5 V
  • Input Voltage Range: 0 V to VBIAS
  • ON-Resistance (RON)
    • RON = 0.73 Ω at VIN = 5 V (VBIAS = 5 V)
    • RON = 0.68 Ω at VIN = 3.3 V (VBIAS = 5 V)
    • RON = 0.63 Ω at VIN = 1.8 V (VBIAS = 5 V)
  • 200 mA Maximum Continuous Switch Current
  • Ultra-Low Leakage Current
    • VIN Leakage Current = 2 nA
    • VBIAS Leakage Current at 5.5 V = 10 nA
  • 6-pin SOT-23 or SC70 Package
  • ESD Performance Tested per JESD 22
    • 2 kV HBM and 1 kV CDM
  • Integrated Single Channel Load Switch
  • Bias Voltage Range (VBIAS): 1.65 V to 5.5 V
  • Input Voltage Range: 0 V to VBIAS
  • ON-Resistance (RON)
    • RON = 0.73 Ω at VIN = 5 V (VBIAS = 5 V)
    • RON = 0.68 Ω at VIN = 3.3 V (VBIAS = 5 V)
    • RON = 0.63 Ω at VIN = 1.8 V (VBIAS = 5 V)
  • 200 mA Maximum Continuous Switch Current
  • Ultra-Low Leakage Current
    • VIN Leakage Current = 2 nA
    • VBIAS Leakage Current at 5.5 V = 10 nA
  • 6-pin SOT-23 or SC70 Package
  • ESD Performance Tested per JESD 22
    • 2 kV HBM and 1 kV CDM

The TPS22860 is a small, ultra-low leakage current, single channel load switch. The device requires a VBIAS voltage and can operate over an input voltage range of 0 V to VBIAS. It can support a maximum continuous current of 200 mA. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals. The TPS22860 is available in two small, space-saving 6-pin SOT-23 and SC70 packages. The device is characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22860 is a small, ultra-low leakage current, single channel load switch. The device requires a VBIAS voltage and can operate over an input voltage range of 0 V to VBIAS. It can support a maximum continuous current of 200 mA. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals. The TPS22860 is available in two small, space-saving 6-pin SOT-23 and SC70 packages. The device is characterized for operation over the free-air temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS22917 ACTIVE 5.5-V, 2-A, 80-mΩ , 10-nA leakage load switch adj. rise time and adj output discharge Simular functionality with higher leakage current
TPS22929D ACTIVE 5.5-V, 1.8-A, 115-mΩ load switch with output discharge Offers lower input resistance

Technical documentation

No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet TPS22860 Ultra-Low Leakage Load Switch datasheet PDF | HTML Apr 8, 2015
White paper How to optimize building and home automation designs for energy efficiency Apr 8, 2020
Application note Load Switch Thermal Considerations (Rev. A) Oct 11, 2018
Application note Basics of Load Switches (Rev. A) Sep 5, 2018
Application note Selecting a Load Switch to Replace a Discrete Solution Apr 30, 2017
Application note Timing of Load Switches Apr 27, 2017
Technical article How to use boost converters in wireless sensor nodes PDF | HTML Oct 6, 2015
Technical article Achieve extremely long battery life in wireless sensor nodes PDF | HTML Jun 18, 2015
Application note Managing Inrush Current (Rev. A) May 28, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

EVM430-FR6043 — MSP430FR6043 ultrasonic sensing evaluation module

The EVM430-FR6043 evaluation kit is a development platform that can be used to evaluate the performance of the MSP430FR6043 for ultrasonic sensing applications (e.g. Smart Gas Meters). The MSP430FR6043 MCU is an ultra-low-power MCU that integrates an ultrasonic sensing analog front end (USS) for (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

TIDA-00484 — Humidity & Temp Sensor Node for Sub-1GHz Star Networks Enabling 10+ Year Coin Cell Battery Life

This reference design uses our nano-power system timer, boost converter, SimpleLink™ ultra-low power Sub-1 GHz wireless microcontroller (MCU) platform and humidity sensing technologies to demonstrate an ultra-low power method to duty-cycle sensor end nodes leading to extremely long (...)

Supported products & hardware
Reference design

TIDA-01469 — Motor Monitoring Using Wireless Vibration Sensor Reference Design Enabling Preventive Maintenance

This reference design is a low-power wireless subsystem solution that monitors motors using vibration sensing to determine if preventative maintenance is necessary. An FFT of the vibration data can be sent out to another device using either Bluetooth low energy or sub-1GHz wireless protocols. The (...)
Supported products & hardware
Reference design

TIDA-01477 — Humidity & Temperature Sensor Node Reference Design Enabling Sub-1 GHz and Sensor-to-Cloud Networks

This reference design demonstrates how to create an industrial sensor-to-cloud end node capable of connecting to an IoT network gateway and a cloud data provider. This sensor node reference design uses Texas Instruments' nano-power system timer for power gating, low Iq boost converter, (...)
Supported products & hardware
Reference design

TIDA-01546 — Battery and System Health Monitoring of Battery Powered Smart Flow Meters Reference Design

This reference design showcases innovative solutions for battery and system health monitoring of battery-powered Smart Flow Meters.  The battery monitoring subsystem provides highly accurate energy measurement and State of Health(SOH) projections which forecast battery lifetime. The system (...)
Supported products & hardware
Reference design

TIDM-02003 — Ultrasonic sensing subsystem reference design for gas flow measurement

This reference design helps designers develop an ultrasonic gas-metering subsystem using an integrated, ultrasonic sensing solution (USS) module, which provides superior metrology performance with low-power consumption and maximum integration. The design is based on the 64KB MSP430FR6043 (...)
Supported products & hardware
Reference design

TIDM-02005 — Optimized ultrasonic sensing metrology reference design for water flow measurement

This reference design helps designers develop a cost optimized ultrasonic water-metering subsystem using an integrated, ultrasonic sensing solution (USS) module, which provides superior metrology performance with low-power consumption and maximum integration. The design is based on the 64KB (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos