The TI WiLink™ 8 WL1837MOD audio cape is a wireless multi-room audio reference design used with BeagleBone Black (featuring TI Sitara™ AM335x). The WiLink 8 device's WLAN capability to capture and register precise arrival time of the connected AP's beacon is used to achieve ultra-precise synchronization between multiple connected audio devices. The WiLink 8 module (WL1837MOD) offers integrated Wi-Fi®/Bluetooth® /Bluetooth Low Energy solution featuring 2.4-GHz MIMO and antenna diversity on 5-GHz band. It offers best in class audio solution featuring multi-room, Airplay® receiver, full audio stack streaming, support for online music services and much more. This reference design will enable customers to design their own audio boards with Wi-Fi/Bluetooth/Bluetooth Low Energy connectivity from our WiLink 8 module (WL1837MOD) and evaluate audio multi-room software on it.
The BeagleBone Wi-Fi Audio Cape extends a standard Sitara processor-based BeagleBone Black with WiLink 8 Wi-Fi/Bluetooth/Bluetooth Low Energy connectivity and an audio subsystem. The cape and relevant SDK are available at an additional cost from StreamUnlimited.
Merkmale
- Ultra-precise audio multi-room synchronization (< 20 μsecs) between multiple speakers/capes
- SDK supports rich set of online music services, UPnP, airplay audio receiver, GStreamer and more
- Wi-Fi dual-band support on 2.4-GHz band (featuring 2 x 2 MIMO) and antenna diversity on 5-GHz band
- Wi-Fi/Bluetooth (A2DP)/Bluethooth Low Energy co-ex and multi-role AP/station support
- Stereo ADC and DAC support