Select a version
MMWAVE-L-SDK
IWRL6432,AWRL6432, IWRL1432 and AWRL1432 software development kit for low-power mmWave radar sensors
Windows Installer for the 05.03.00.02 SDK
Linux installer for the 05.03.00.02 SDK
Products
Industrial mmWave radar sensors
Automotive mmWave radar sensors
Hardware development
Evaluation board
Documentation
Release Information
- Building blocks
- Integrated driver packages.
- Power management framework to exercise different device low power modes .
- Layered approach to programming analog front end (AFE).
- FreeRTOS™ and no-RTOS support on Arm® Cortex®-M4F processor
- Demonstrations and examples
- FreeRTOS-based demos.
- Out-of-box demo with easy configurability via low power visualizer GUI.
- Out-Of-box demo integrated with the power management framework to operate the device in the lowest power mode possible for the use-case.
- Representation of “motion detect ” , "point cloud" and benchmarking data from demo via low power visualizer GUI.
- Profiles tuned to common end-user scenarios, such as sensitivity to motion.
- Tools
- Code Composer Studio™ integrated development environment (IDE) (CCSTUDIO).
- SysConfig for the system code generation.
What's new
- New Device Support
- IWRL1432 , AWRL1432
- Mmwave Demo: Range Doppler based Point Cloud Processing Chain and Gesture recognition demo processing chain for xWRL1432 and xWRL6432
- New DPU Additions: ZoomFFT DPU ,1D Capon beamforming DPU with example application.
- Secondary Boot Loader Example.
- Support for Booting via SPI.
- PWM Driver support.
- Improved Angular Visualizer.