Select a version
PROCESSOR-SDK-LINUX-AM57X
Linux Processor SDK for AM57x
AM57xx EVM Linux SDK (64-bit Binary)
Code Composer Studio IDE for Windows Host
Code Composer Studio IDE for Linux Host
AM57xx Pin Mux Configuration Utility
Only used when creating an SD Card on Windows
Standalone Linaro Toolchain - Linaro GCC 6.2.1 2016.11 hard-float toolchain
AM57xx Linux SDK BSP Source Code
AM57xx Linux SDK prebuilt BSP binaries and root filesystem
AM57xx Linux SDK Arago source downloads
Quick Start Guide that was included in the EVM kit
Products
Arm-based processors
Documentation
Instructions for creating an SD Card with Linux
Instructions for creating an SD Card with Windows
Link to Release Notes for Processor SDK Linux
Getting Started Guide
Link to the Linux Porting Guide for AM571x/AM570x Speed Grades
Software Manifest of Components Inside the SDK
Release Information
More Information If you'd like more information on all of these choices, please refer to the Processor SDK Linux Getting Started Guide (GSG) below or the latest version here . For a complete overview of the SDK, please refer to the Processor SDK Linux Software Developer's Guide (SDG) below or the latest version here .