PCM3070RHBEVM-K

PCM3070RHBEVM-K

Haga su pedido ahora

Información general

The PCM3070EVM-K is a complete evaluation kit, which includes a universal serial bus (USB)-based motherboard and evaluation software for use with a personal computer running the Microsoft Windows™ operating system.

The PCM3070EVM is in the Texas Instruments (TI) modular EVM form factor, which allows direct evaluation of the device performance and operating characteristics and eases software development and system prototyping.

The PCM3070EVM-K is a complete evaluation/demonstration kit, which includes a USB-based motherboard called the USB-MODEVM Interface board and evaluation software for use with a PC running the Microsoft Windows operating systems.

The PCM3070EVM-K is operational with one USB cable connection to a PC. The USB connection provides power, control, and streaming audio data to the EVM for reduced setup and configuration. The EVM also allows external control signals, audio data, and power for advanced operation, which allows prototyping and connection to the rest of the development or system.

Funciones
  • USB connection to personal computer (PC) provides power, control, and streaming audio data for easy evaluation.
  • Connection points for external control and digital audio signals for quick connection to othercircuits/input devices.
  • Provides rapid prototyping of algorithms using PurePath™ Studio Graphical Development Environment which is a powerful, easy-to-use tool designed specifically to simplify software development for the PCM family audio converters with a miniDSP.
CODEC de audio
PCM3070 — Códec de audio estéreo con miniDSP integrado
Descargar Ver vídeo con transcripción Video

Solicite y comience el desarrollo

Explorar paquetes de hardware, software y documentación

PAQUETE DE HARDWARE Y SOFTWARE

Develop with PCM3070

Ver paquete

Develop with PCM3070

close
Hardware, software, and resources for evaluating the PCM3070 CODEC with miniDSP.
Placa de evaluación

PCM3070RHBEVM-K — PCM3070RHBEVM-K Evaluation Module

Required
¿Por qué lo necesito? This evaluation module kit provides you with hardware and software tools to evaluate the PCM3070 CODEC.
Productos y hardware compatibles
En inventario
Límite:
Agotado en TI.com
No disponible en TI.com

PCM3070RHBEVM-K — PCM3070RHBEVM-K Evaluation Module

close
Versión: null
Fecha de publicación:
IDE, configuración, compilador o depurador

PUREPATHSTUDIO — PurePath™ Studio graphical development environment

Required if
writing software for miniDSP.
¿Por qué lo necesito? PurePath™ Studio software provides an easy-to-use tool specifically designed to simplify software development for the PCM3070 miniDSP.
Productos y hardware compatibles

Productos y hardware compatibles

Productos
ADC de audio
TLV320ADC3001 — ADC estéreo de baja potencia SNR de 92 dB (ADC3001) TLV320ADC3101 — ADC estéreo de baja potencia SNR de 92 dB con soporte para micrófono digital y miniDSP TSC2117 — Controlador de pantalla táctil de 4 cables con ADC mono/DAC estéreo de baja potencia
CODEC de audio
PCM3070 — Códec de audio estéreo con miniDSP integrado TLV320AIC3111 — CÓDEC de audio de baja potencia con miniDSP integrado y amplificador de altavoz estéreo de clase D TLV320AIC3120 — CÓDEC de audio de baja potencia con miniDSP y amplificador de altavoz mono de clase D de 2.5 W TLV320AIC3253 — Códec de audio estéreo de potencia ultrabaja con miniDSP y entrada de micrófono digital estéreo TLV320AIC3254 — CÓDEC de audio estéreo de muy baja potencia con miniDSP programable TLV320AIC3256 — Códec estéreo de muy bajo consumo con miniDSP y amplificador DirectPath™ HP TLV320AIC3262 — Códec estéreo de baja potencia con miniDSP, altavoces estéreo de clase D y auriculares DirectPath
DAC de audio
PCM5121 — DAC de audio estéreo de 2V RMS DIRECTPATH 106 dB con interfaz PCM y procesamiento de audio fijo PCM5122 — DAC de audio estéreo de 2V RMS DIRECTPATH 112 dB con interfaz PCM y procesamiento de audio fijo PCM5141 — DAC de audio estéreo DIRECTPATH de 106dB, RMS y 2V con interfaz PCM y miniDSP totalmente programable PCM5142 — DAC de audio estéreo DIRECTPATH de 112dB, RMS y 2V con interfaz PCM y miniDSP totalmente programable TLV320DAC3120 — DAC de audio mono con amplificador de altavoz mono clase D de 2.5 W, controlador de auriculares de 6
Desarrollo de hardware
Placa de evaluación
PCM3070RHBEVM-K — Módulo de evaluación PCM3070RHBEVM-K PCM5122EVM-U — Módulo de evaluación PCM5122 PCM5142EVM-U — Módulo de evaluación PCM5142 TLV320ADC3101EVM-K — Módulo de evaluación TLV320ADC3101 y placa base USB TLV320AIC3111EVM-K — Módulo de evaluación TLV320AIC3111 TLV320AIC3120EVM-U — Módulo de evaluación TLV320AIC3120EVM-U TLV320AIC3253EVM-K — Módulo de evaluación TLV320AIC3253EVM-K TLV320AIC3254EVM-K — Módulo de evaluación (EVM) TLV320AIC3254 y placa base USB TLV320AIC3256EVM-U — Módulo de evaluación TLV320AIC3256EVM-U TLV320AIC3262EVM-U — Módulo de evaluación TLV320AIC3262 TLV320DAC3120EVM-U — Módulo de evaluación TLV320DAC3120EVM-U
Soporte de software

SLVC367 — PCM3070-K CS v1.2.3

Required
¿Por qué lo necesito? The control software GUI, along with the PCM3070RHBEVM-K hardware, lets you evaluate the device functionality and registers through this user-friendly tool.
Productos y hardware compatibles

Productos y hardware compatibles

Productos
Circuitos integrados de restablecimiento y vigilancia
TPS3825 — Supervisor de tensión (IC de reinicio) con reinicio manual
Desarrollo de hardware
Diseño de referencia
TIDA-00089 — Kit de diseño de referencia de barra de sonido de valor para aplicaciones estéreo o 2.1
Placa de evaluación
PCM3070RHBEVM-K — Módulo de evaluación PCM3070RHBEVM-K

SLVC367 — PCM3070-K CS v1.2.3

close
Versión: 01.00.00.0A
Fecha de publicación: 30/08/2011
Productos
Circuitos integrados de restablecimiento y vigilancia
TPS3825 — Supervisor de tensión (IC de reinicio) con reinicio manual
Desarrollo de hardware
Diseño de referencia
TIDA-00089 — Kit de diseño de referencia de barra de sonido de valor para aplicaciones estéreo o 2.1
Placa de evaluación
PCM3070RHBEVM-K — Módulo de evaluación PCM3070RHBEVM-K

Información de la versión

The design resource accessed as www.ti.com/lit/zip/slvc367 or www.ti.com/lit/xx/slvc367a/slvc367a.zip has been migrated to a new user experience at www.ti.com/tool/download/SLVC367. Please update any bookmarks accordingly.
Documentación y recursos

Solicite únicamente este hardware

Placa de evaluación

PCM3070RHBEVM-K — PCM3070RHBEVM-K Evaluation Module

Productos y hardware compatibles
En inventario
Límite:
Agotado en TI.com
No disponible en TI.com

PCM3070RHBEVM-K — PCM3070RHBEVM-K Evaluation Module
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
* EVM User's guide PCM3070EVM-K Evaluation Module (Rev. A) 24/10/2012
Certificado PCM3070RHBEVM-K EU Declaration of Conformity (DoC) 2/01/2019

Recursos de diseño

Desarrollo de software

IDE, configuración, compilador o depurador
AICPUREPATH_STUDIO — Entorno de desarrollo gráfico PurePath™ Studio

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

Ver todos los temas del foro en inglés

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre la calidad, el empaquetado o el pedido de productos de TI, consulte el servicio de asistencia de TI.

Videos