Seleccione una versión
LMG708B0-CALC
Calculadora de inicio rápido del convertidor CC/CC GaN LMG708B0
LMG708B0 buck converter quickstart calculator
LMG708B0 IBB converter quickstart calculator
Productos
Convertidores de CC/CC
Desarrollo de hardware
Diseño de referencia
Placa de evaluación
Información de la versión
Welcome to the quickstart design tool for the LMG708B0 65V, 20A GaN synchronous buck converter family. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator using this converter family. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.