Seleccione una versión

Seleccione una versión

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.

MEDIMGSTK-C66X

TI Embedded Processor Software Tool Kit for Medical Imaging (STK-MED) - for C66x and C64x+ based processors

Seleccione una versión
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Última versión
Versión: 03.00.00
Fecha de publicación: 3/11/2011

STK-MED for C64x+ and C66x Windows Installer

Suma de comprobación SHA-256
Productos
SoC de redes industriales y multimedia
TMS320C6472 — Procesador de señal digital de punto fijo TMS320C6474 — Procesador de señal digital multinúcleo
SoC del procesador de señal digital (DSP) de radar y audio
DM505 — SOC para análisis de visión en paquete de 15 mm SM320C6678-HIREL — DSP de punto flotante y fijo C6678 de 8 núcleos de alto rendimiento y de producto de alta confiabili TMS320C6454 — DSP de punto fijo C64x+ de hasta 1 GHz, con EMIFA de 64 bits, DDR2 de 32/16 bits y Ethernet de 1 Gbp TMS320C6455 — Procesador de señal digital (DSP) de punto fijo C64x+ de hasta 1.2 GHz, interfaz de memoria externa TMS320C6457 — Procesador de señal digital de infraestructura de comunicaciones

Información de la versión

The TI Embedded Processor Software Toolkit for Medical Imaging (STK-MED) is a collection of several standard ultrasound and optical coherence tomography (OCT) algorithms for TI's C66x and C64x+ architecture. The algorithms showcase how medical imaging functions can leverage the C66x and C64x+ architecture for efficient performance and low power consumption. The goal of STK-MED is to shorten customer development time of medical imaging systems by providing optimized implementations of commonly used processing blocks. The source code contained in the STK-MED can easily be extended or modified to develop customized and differentiated modules. Please see the landing page, https://www.ti.com/tool/s2meddus for feature details.

Additional Information

* Support Forum: Please post your question at https://e2e.ti.com/support/embedded/f/355.aspx and include tag "STK-MED".

Technical Documents

* Documentation is included within the package.

Note

* Please do not install in the same directory as .exe file.

Legal Disclaimer

System and equipment manufacturers and designers are responsible to ensure that their systems (and any TI devices incorporated in their systems) meet all applicable safety, regulatory and system-level performance requirements. All application-related information on this website (including application descriptions, suggested TI devices and other materials) is provided for reference only. While we have taken care to assure it is accurate, this information is subject to customer confirmation, and TI disclaims all liability for system designs and for any applications assistance provided by TI. Use of TI devices in life support and/or safety applications is entirely at the buyer's risk, and the buyer agrees to defend, indemnify and hold harmless TI from any and all damages, claims, suits or expense resulting from such use.