DM505—SoC for vision analytics 15mm packageSM320C6678-HIREL—High reliability product high performance 8-core C6678 fixed and floating-point DSPTMS320C6454—C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps EthernetTMS320C6455—C64x+ fixed point DSP- up to 1.2GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps EthernetTMS320C6457—Communications infrastructure digital signal processorTMS320C6472—Fixed-Point Digital Signal ProcessorTMS320C6474—Multicore Digital Signal Processor
Something went wrong
This information is currently not available. Please try again later.