VIALUX-3P-ULTRA-SPEED
ViALUX UltraSpeed V-Modules for performance DLP® products
VIALUX-3P-ULTRA-SPEED
概要
UltraSpeed V‑Modules deliver unmatched performance by combining DDR4 on-board memory with a high-performance PCIe Gen3 interface for ultra-fast image upload and real-time streaming. Designed to achieve maximum PC transfer rates, UltraSpeed V‑Modules enable ultra-low latency streaming from virtually unlimited PC memory. UltraSpeed V-Modules excel in dynamic data handling, enabling continuous image upload exceeding the data rate of the high-performance chipsets and set a new standard for speed in dynamic image streaming.
Whether for industrial, medical or scientific applications, they provide the ultimate solution for ultra-fast image upload and real-time streaming.
UltraSpeed V‑Modules are powered by the trusted ALP controller suite, which offers a versatile application programming interface (API) designed for flexible control and customization.
特長
- Efficient USB 3.0 or Gen3 PCIe interface
- 16GB or 32GB on-board DDR4 RAM for pattern storage
- Flexible cable connection
- ALP-5 controller suite (API) software for Windows and Linux
- Optimized trigger options
- Optional housing solutions
- Stable hardware design
- DMD boards available in an optimized form factor
- Ready-to-use (plug-and-play)
DLP コントローラとドライバ
UV (420nm 未満) 対応 DMD