TUSB211
USB 2.0 480-Mbps high-speed signal conditioner
TUSB211
- Compatible with USB 2.0, OTG 2.0 and BC 1.2
- Support for LS, FS, HS signaling
- Active Power Consumption of 55 mW (Typical) with 3.3-V Single Supply
- Selectable Signal Gain Via External Pulldown Resistor
- Does Not Break DP, DM Trace
- Scalable Solution – Daisy Chain Device for High Loss Applications
- Compact 1.6 mm x 1.6 mm QFN Package
The TUSB211 is a USB High-Speed (HS) signal conditioner, designed to compensate for ISI signal loss in a transmission channel.
The device has a patent-pending design which is agnostic to USB Low Speed (LS) and Full Speed (FS) signals. LS and FS signal characteristics are unaffected by the TUSB211. HS signals are compensated.
Programmable signal gain permits fine tuning device performance to optimize High Speed signals at the connector. This helps to pass USB High Speed electrical compliance tests.
The footprint of TUSB211 does not break the continuity of the DP/DM signal path. This permits risk free system design of a complete USB channel.
In addition, TUSB211 is compatible with the USB On-The-Go (OTG) and Battery Charging (BC) protocols
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TUSB211 USB 2.0 High Speed Signal Conditioner datasheet (Rev. D) | PDF | HTML | Oct 11, 2017 |