TPS54260

ACTIVE

3.5V to 60V Input, 2.5A Step-Down Converter with Eco-Mode

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR36520 ACTIVE SIMPLE SWITCHER® 4.2-V to 65-V, 2-A synchronous step-down converter with 26-uA IQ Higher input voltage rating, easy to use SO-8 package and an FPWM option.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2.5 Vin (min) (V) 3.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 58 Iq (typ) (µA) 138 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2.5 Vin (min) (V) 3.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 58 Iq (typ) (µA) 138 Duty cycle (max) (%) 98
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 VSON (DRC) 10 9 mm² 3 x 3
  • 3.5-V to 60-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads With a Pulse-Skipping Eco-mode™
  • 138-µA Operating Quiescent Current
  • 1.3-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start and Sequencing
  • UV and OV Powergood Output
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • 10-Pin MSOP and 10-Pin 3-mm × 3-mm VSON With PowerPAD™ Packages
  • Create a Custom Design Using the TPS54260 With WEBENCH® Power Designer
  • 3.5-V to 60-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads With a Pulse-Skipping Eco-mode™
  • 138-µA Operating Quiescent Current
  • 1.3-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start and Sequencing
  • UV and OV Powergood Output
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • 10-Pin MSOP and 10-Pin 3-mm × 3-mm VSON With PowerPAD™ Packages
  • Create a Custom Design Using the TPS54260 With WEBENCH® Power Designer

The TPS54260 device is a 60-V, 2.5-A, step-down regulator with an integrated high-side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low-ripple, pulse skip mode reduces the no load, regulated output supply current to 138 µA. Using the enable pin, shutdown supply current is reduced to
1.3 µA, when the enable pin is low.

Undervoltage lockout (UVLO) is internally set at
2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow-start pin that can also be configured for sequencing and tracking. An open-drain powergood signal indicates the output is within 94% to 107% of its nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency foldback and thermal shutdown protects the part during an overload condition.

The TPS54260 is available in 10-pin thermally enhanced MSOP and 10-pin 3-mm × 3-mm SON PowerPAD packages.

The TPS54260 device is a 60-V, 2.5-A, step-down regulator with an integrated high-side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low-ripple, pulse skip mode reduces the no load, regulated output supply current to 138 µA. Using the enable pin, shutdown supply current is reduced to
1.3 µA, when the enable pin is low.

Undervoltage lockout (UVLO) is internally set at
2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow-start pin that can also be configured for sequencing and tracking. An open-drain powergood signal indicates the output is within 94% to 107% of its nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency foldback and thermal shutdown protects the part during an overload condition.

The TPS54260 is available in 10-pin thermally enhanced MSOP and 10-pin 3-mm × 3-mm SON PowerPAD packages.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54260EVM-597 — 2.5A, 10.8 to 13.2 Vin, SWIFT™ Converter Evaluation Module

The TPS54260 dc/dc converter is designed to provide up to a 2.5A output from an input voltage source of 3.5V to 60V. Rated input voltage and output current range for the evaluation module are given in Table 1 of the User Guide. This evaluation module is designed to demonstrate the small, (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS54260 TINA-TI Transient Reference Design

SLVM347.TSC (188 KB) - TINA-TI Reference Design
Simulation model

TPS54260 TINA-TI Transient Spice Model

SLVM348.ZIP (51 KB) - TINA-TI Spice Model
Simulation model

TPS54260 Unencrypted PSpice Average Model (Rev. A)

SLVMD05A.ZIP (1 KB) - PSpice Model
Simulation model

TPS54260 Unencrypted PSpice Average Model Package (Rev. A)

SLVM697A.ZIP (23 KB) - PSpice Model
Simulation model

TPS54260 Unencrypted PSpice Transient Model

SLVMCZ6.ZIP (5 KB) - PSpice Model
Simulation model

TPS54260 Unencrypted PSpice Transient Model Package (Rev. B)

SLIM272B.ZIP (41 KB) - PSpice Model
Calculation tool

LEDDRIVER60VSWIFT-CALC TPS54160 60-V Step-Down LED Driver Design Calculator Download

The LEDDriver60VSWIFT-CALC design calculator is an Excel spreadsheet that facilitates design with the 60V TPS54x60 family of non-synchronous buck converters used as a high-brightness LED driver. The design achieves a constant current supply with an output voltage that varies with changes in the LED (...)

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54060 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060-EP TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-Mode TPS54160 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode TPS54260 3.5V to 60V Input, 2.5A Step-Down Converter with Eco-Mode
Calculation tool

SLVC432 TPS54x40 and TPS54x60 Buck Design Spreadsheet

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54040 3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode TPS54040A 3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060-EP TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-Mode TPS54060A 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode TPS54140 3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode TPS54140A 3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode TPS54160 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode TPS54160A 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode TPS54240 3.5V to 42V Input, 2.5A Step-Down Converter with Eco-Mode TPS54260 3.5V to 60V Input, 2.5A Step-Down Converter with Eco-Mode
Calculation tool

SWIFTINV-CALC SWIFT™ Converter Inverting Buck/Boost Calculator

The SWIFTINV-CALC Excel sheet is a complementary worksheet to the SLVA317 application note. The worksheet is used to calculate the external components needed to create a negative output voltage from a positive input voltage. The tool features several families of wide input voltage, current-mode (...)

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54040 3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060-EP TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-Mode TPS54140 3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode TPS54160 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode TPS54231 3.5 to 28V Input, 2A, 570kHz Step-Down Converter with Eco-mode™ TPS54232 3.5-V to 28-V input, 2-A step-down converter with eco-mode TPS54233 3.5 to 28V Input, 2A, 300kHz Step-Down Converter with Eco-mode TPS54260 3.5V to 60V Input, 2.5A Step-Down Converter with Eco-Mode TPS54331 3.5V to 28V Input, 3A, 570kHz Step-Down Converter with Eco-mode TPS54332 3.5V to 28V Input, 3.5A, 1MHz Step-Down Converter with Eco-mode TPS54340 42 V Input, 3.5 A, Step-Down DC/DC Converter with Eco-mode™ TPS54360 4.5V to 60 V Input, 3.5 A Step-Down Converter with Eco-mode TPS54360B 60-V input, 3.5-A, step-down DC/DC converter with Eco-Mode™ TPS54540 42 V, 5 A, Step-Down DC-DC Converter with Eco-Mode TPS54560 4.5V to 60 V input, 5 A step-down converter with Eco-Mode TPS54560B 4.5-V to 60-V input, 5-A, step-down DC-DC converter with Eco-mode™ TPS54561 4.5V to 60V Input 5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™
Calculation tool

SWIFTPOSNEG-CALC TPS54160 Pos/Neg Calculation Utility Download

The SWIFTPosNeg-CALC Excel sheet is a complementary worksheet to the SLVA369 application note.

This worksheet is used to calculate the external components needed to create a dual output (i.e. positive and negative) power supply using a step-down switching regulator and catalog off the shelf coupled (...)

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54040 3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060-EP TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-Mode TPS54140 3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode TPS54160 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode TPS54231 3.5 to 28V Input, 2A, 570kHz Step-Down Converter with Eco-mode™ TPS54232 3.5-V to 28-V input, 2-A step-down converter with eco-mode TPS54233 3.5 to 28V Input, 2A, 300kHz Step-Down Converter with Eco-mode TPS54240 3.5V to 42V Input, 2.5A Step-Down Converter with Eco-Mode TPS54260 3.5V to 60V Input, 2.5A Step-Down Converter with Eco-Mode TPS54331 3.5V to 28V Input, 3A, 570kHz Step-Down Converter with Eco-mode TPS54332 3.5V to 28V Input, 3.5A, 1MHz Step-Down Converter with Eco-mode
Download options
Reference designs

PMP10188 — Automotive Point-of-Load Solution Reference Design

This automotive reference design has an input voltage range of 16V to 34V and provides an output voltage of 13.2V @ 2.0A. It's using only ceramic capacitors on the output as well as on the input which enables the use for a wide temperature range.
Test report: PDF
Schematic: PDF
Package Pins Download
HVSSOP (DGQ) 10 View options
VSON (DRC) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos