TPS54232 3.5V to 28V Input, 2A, 1MHz Step-Down Converter with Eco-mode | TI.com

TPS54232
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3.5V to 28V Input, 2A, 1MHz Step-Down Converter with Eco-mode

 

Recommended alternative parts

  • TPS54332  -  Looking for a device with more output current? Try the TPS54332.

Description

The TPS54232 is a 28-V, nonsynchronous buck converter that integrates a low RDS(on) high-side MOSFET. To increase efficiency at light loads, a pulse-skipping Eco-Mode feature is automatically activated. Furthermore, the 1-µA shutdown supply current allows the device to be used in battery-powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the hysteresis of the input undervoltage lockout. An overvoltage transient protection circuit limits voltage overshoots during startup and transient conditions. A cycle-by-cycle current limit scheme, frequency fold back, and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54232 is available in an 8-pin SOIC package.

Features

  • 3.5-V to 28-V Input Voltage Range
  • Adjustable Output Voltage Down to 0.8 V
  • Integrated 80-mΩ High-Side MOSFET Supports
    up to 2-A Continuous Output Current
  • High Efficiency at Light Loads with a Pulse
    Skipping Eco-Mode
  • Fixed 1-MHz Switching Frequency
  • Typical 1-µA Shutdown Quiescent Current
  • Adjustable Slow-Start Limits Inrush Currents
  • Programmable UVLO Threshold
  • Overvoltage Transient Protection
  • Cycle-by-Cycle Current Limit, Frequency Fold
    Back and Thermal Shutdown Protection
  • Available in 8-Pin SOIC Package
  • Supported by WEBENCH Software Tool
    (http://www.ti.com/lsds/ti/analog/webench/overview.page)

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS54232

  Min   Max Range
Vin  V 3.5 to 28.0V
Vout  V 0.8 to 25V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 150°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS54232 Order now 3.5     28     0.8     25     2     1     1000     1000     0.085     Enable
Light Load Efficiency
UVLO Adjustable
Soft Start Adjustable    
Current Mode     90     -40 to 150     Catalog     SOIC | 8     Converter     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
TPS54231 Order now 3.5     28     0.8     25     2     1     570     570     0.075     Enable
Light Load Efficiency
UVLO Adjustable
Soft Start Adjustable    
Current Mode     90     -40 to 150     Catalog     SOIC | 8     Converter     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
TPS54233 Order now 3.5     28     0.8     25     2     1     300     300     0.075     Enable
Light Load Efficiency
UVLO Adjustable
Soft Start Adjustable    
Current Mode     90     -40 to 150     Catalog     SOIC | 8     Converter     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
TPS54331 Order now 3.5     28     0.8     25     3     1     570     570     0.11     Enable
Light Load Efficiency
UVLO Adjustable
Soft Start Adjustable    
Current Mode     90     -40 to 150     Catalog     SO PowerPAD | 8
SOIC | 8    
Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
TPS54332 Order now 3.5     28     0.8     25     3.5     1     1000     1000     0.082     Enable
Light Load Efficiency
UVLO Adjustable
Soft Start Adjustable    
Current Mode     90     -40 to 150     Catalog     SO PowerPAD | 8