A newer version of this product is available
Drop-in replacement with upgraded functionality to the compared device
TPS54560
- High Efficiency at Light Loads with Pulse Skipping Eco-mode™
- 92-mΩ High-Side MOSFET
- 146 µA Operating Quiescent Current and
2 µA Shutdown Current - 100 kHz to 2.5 MHz Fixed Switching Frequency
- Synchronizes to External Clock
- Low Dropout at Light Loads with Integrated BOOT Recharge FET
- Adjustable UVLO Voltage and Hysteresis
- 0.8 V 1% Internal Voltage Reference
- 8-Terminal HSOP with PowerPAD™ Package
- –40°C to 150°C TJ Operating Range
- Create a Custom Design using the
TPS54560 with the WEBENCH® Power Designer
The TPS54560 is a 60 V, 5 A, step down regulator with an integrated high side MOSFET. The device survives load dump pulses up to 65V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.
Undervoltage lockout is internally set at 4.3 V but can be increased using the enable pin. The output voltage start up ramp is internally controlled to provide a controlled start up and eliminate overshoot.
A wide switching frequency range allows either efficiency or external component size to be optimized. Output current is limited cycle-by-cycle. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.
The TPS54560 is available in an 8-terminal thermally enhanced HSOP PowerPAD™ package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS54560 4.5 V to 60 V Input, 5 A, Step Down DC-DC Converter with Eco-mode™ datasheet (Rev. C) | PDF | HTML | 27 Mar 2017 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | NRND & Differences TPS54340/360/540/560 and TPS54340B/360B/540B/560B | 05 Apr 2019 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Creating a Universal Car Charger for USB Devices From the TPS54240 and TPS2511 (Rev. E) | 16 Sep 2013 | ||
EVM User's guide | Evaluation Module for the TPS54560 Step-Down Converter | 01 Feb 2013 | ||
Application note | Create a Split-Rail Power Supply with a Wide Input Voltage Buck Regulator (Rev. A) | 26 Oct 2012 | ||
Application note | Create an Inverting Power Supply from a Step-Down Regulator (Rev. B) | 26 Oct 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS54560EVM-515 — TPS54560 Step-Down DC-DC Converter Evaluation Module
TPS54560 TINA-TI Average Reference Design
TPS54560 TINA-TI Transient Reference Design (Rev. A)
SWIFTINV-CALC — SWIFT™ Converter Inverting Buck/Boost Calculator
The SWIFTINV-CALC Excel sheet is a complementary worksheet to the SLVA317 application note. The worksheet is used to calculate the external components needed to create a negative output voltage from a positive input voltage. The tool features several families of wide input voltage, current-mode (...)
Supported products & hardware
Products
AC/DC & DC/DC converters (integrated FET)
Package | Pins | Download |
---|---|---|
HSOIC (DDA) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.