SBAS943A September 2018 – August 2019 ADS1284
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AINN1 | 13 | Analog input | Negative analog input 1 |
AINN2 | 11 | Analog input | Negative analog input 2 |
AINP1 | 12 | Analog input | Positive analog input 1 |
AINP2 | 10 | Analog input | Positive analog input 2 |
AVDD | 14 | Analog supply | Positive analog power supply |
AVSS | 15 | Analog supply | Negative analog power supply |
BYPAS | 22 | Analog | 1.8-V sub-regulator output: connect 1-μF capacitor to DGND |
CAPN | 8 | Analog | PGA output: connect 10-nF capacitor from CAPP to CAPN |
CAPP | 9 | Analog | PGA output: connect 10-nF capacitor from CAPP to CAPN |
CLK | 23 | Digital input | Master clock input (4.096 MHz) |
CS | 4 | Digital input | Serial interface chip select, active low |
DGND | 7 | Ground | Digital ground (tie to digital ground plane) |
DGND | 21 | Ground | Digital ground (tie to digital ground plane) |
DIN | 3 | Digital input | Serial interface data input |
DOUT | 2 | Digital output | Serial Interface data output |
DRDY | 1 | Digital output | Data ready output: active low |
DVDD | 20 | Digital supply | Digital power supply. If DVDD < 2.25 V, connect DVDD and BYPAS pins together. |
MFLAG | 6 | Digital output | Modulator overrange flag: 0 = normal, 1 = modulator overrange |
PWDN | 18 | Digital input | Power-down input, active low |
RESET | 19 | Digital input | Reset input, active low |
SCLK | 24 | Digital input | Serial interface shift clock input |
SYNC | 5 | Digital input | Synchronize input, rising edge active |
VREFN | 16 | Analog input | Negative reference input |
VREFP | 17 | Analog input | Positive reference input |
Thermal pad | Do not electrically connect the thermal pad. The thermal pad must be soldered to PCB. Thermal pad vias are optional and can be removed. |