SLUSF65 October 2023 BQ25185
PRODUCTION DATA
The input current limit can be controlled the external programmable resistor as indicated below.
The ILIM/VSET pin will be checked in the following conditions:
Charge Enable pin state is changed to enable.
If an Open is detected on the ILIM/VSET pin- the device will disable charging but regulate the SYS pin and limit the ILIM current to 500mA.
If a Short is detected on the ILIM/VSET pin, the device will stay in battery only mode.
RESISTOR (kOhm) | CURRENT LIMIT | VBATREG (V) | VLOWV (V) |
---|---|---|---|
> 180 | Charge Diabled, ILIM 500 | ||
130 | ILIM500 | 4.1 | 3.0 |
100 | ILIM1100 | ||
75 | ILIM500 | 4.4 | |
56 | ILIM1100 | ||
43 | ILIM500 | 4.35 | |
33 | ILIM1100 | ||
24 | ILIM100 | 4.2 | |
18 | ILIM500 | ||
13 | ILIM1100 | ||
9.1 | ILIM500 | 4.05 | |
6.8 | ILIM1100 | ||
5.1 | ILIM1100 | 3.65 | 2.0 |
3.6 | ILIM500 | 3.6 | |
2.4 | ILIM1100 | ||
<1.5 | Battery Only Mode |