SLUSF65 October 2023 BQ25185
PRODUCTION DATA
The BQ25185 is a linear battery charger IC focusing on small solution size and low quiescent current for extending battery life. The device is available in a leadless, small package with a thermal pad giving thermal performance. The device can support up to 1-A charging and system loads of up to 3.125 A.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM) |
---|---|---|---|
BQ25185 | DLH (WSON, 10) | 2.2 mm × 2.0 mm | 2.2 mm x 2.0 mm |