SLUSF65 October 2023 BQ25185
PRODUCTION DATA
The input overvoltage protection protects the device and downstream components connected to SYS, and BAT against damage from overvoltage on the input supply. When VIN > VIN_OVP, a VIN overvoltage condition is determined to exist. During the VIN overvoltage condition, the device turns the battery discharge FET on,the STAT1 and STAT2 pins update to reflect a recoverable fault (STAT1 = LOW, STAT2 = HIGH). Once the VIN overvoltage condition is removed, the STAT1 and STAT2 pins update to normal operation once the startup routine has finished due to a power good VIN detection . Thereafter VIN powergood condition is determined if VIN > VBAT + VSLEEP.