SLASF63 june 2023 DAC539E4W
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
X | CMP-x-MODE | X | |||||||||||||
X-0h | R/W-0h | X-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | X | X | 00h | Don't care. |
11-10 | CMP-x-MODE | R/W | 00 | 00: No hysteresis
function. 01: Hysteresis provided using DAC-x-MARGIN-HIGH and DAC-x-MARGIN-LOW registers. Others: Invalid setting. |
9-0 | X | X | 000h | Don't care. |